Applications

Applications

Portable Audio(IC)

* Clicking on will display the most relevant results.

Description Device
LDO ROHM’s low dropout regulators for portable electronics utilize proprietary CMOS processes, resulting in ultra-low consumption and high precision. A broad lineup of regulators with input/output voltage difference is available, optimized for a variety of compact devices, including mobile phones, portable audio players, and digital cameras.
CMOS LDO Regulators
for Portable Devices
Up/Down DC/DC Converter ROHM's switching regulators with integrated MOSFET feature high frequency operation and high efficiency, contributing to greater compactness and energy savings. Single-chip Type with built-in FET
Switching Regulators

Description Device
Light Sensor ROHM's lineup of light sensor ICs include digital output types and analog output types resistant to light sources. BH1600FVC(Analog)
BH1710FVC(Digital)
LED Driver ROHM's lineup of LED drivers for LCD backlights include standard and high power types as well as units enabling brightness adjustment,ensuring compatibility with a wide range of compact LCD panels. LED Drivers for LCD Backlights

Description Device
HP Amp ROHM's speaker/headphone amps are ideally suited for a wide range of applications requiring audio output, from portable products to TVs. Speaker / Headphone Amplifiers

Description Device
Human I/F ROHM's electrostatic sensor control ICs integrate sensor data processing and application functions that reduce the load on the CPU. Electrostatic Sensor Control ICs

Description Device
EEPROM ROHM's lineup of non-volatile serial EEPROMs, optimized for data retention, are available in a wide range of capacities, bus interfaces, and package types.
EEPROMs
OP Amp ROHM offers a full lineup of op-amps and comparators, including bipolar, CMOS, ground sense (single power supply), dual supply, high voltage resistance, low noise, low saturation, low current consumption, and input/output full swing types.
Operational Amplifiers / Comparators
Comparator
Logic IC ROHM offers a comprehensive lineup of general purpose logic ICs for high voltage CMOS and single gate CMOS applications. General-purpose Logic ICs

Description Device
FM Transmitter ROHM's wireless audio link ICs transmit music (i.e. CDs) via FM waves to an FM tuner, enabling high-quality playback. Wireless Audio Link ICs
Wireless LAN ROHM's Wireless LAN system IC can easily construct Wireless LAN system by combining with RF IC. They install the baseband processor and the media access controller of conforming with IEEE802.11a/b/g standard, most of Wireless LAN stndard conforming part is processed. Wireless LAN systems IC
Logic IC Comparator HP Amp D Class Amp Noise Canceller Up Down DC/DC Converter Charger IC OLED Reg LDO OVP LCD Driver OLED Driver Human I/F LED Driver Light Sensor FM Transmitter FM Tuner Wireless LAN OP Amp EEPROM