Applications

Applications

Laptop PC(IC)

* Clicking on will display the most relevant results.

Description Device
LCD Power and Back Light White backlight LED drivers for medium to large LCD panels (Chopper Type)
High precision, high efficiency 4-6ch current drivers,High-efficiency,DC/DC、Multiple protection circuits,Compact package
BD6066GU/EKN
BD6583MUV

Description Device
1chDC/DC Converter for GMCH
2chDC/DC Converter
Switching Regulators for DDR-SDRAM Cores
Ultra-fast response time
BD95XX Series
Main Power Supply for Note PC BD9524MUV

Description Device
Ultra LDO for PC Chipsets Ultra Low Dropout Linear Regulators for PC Chipsets (Integrated FET)
Generate low output voltage with high efficiency from low voltage input
BD35XX Series

Description Device
Termination Reg for DDR-SDRAM Termination Regulator for DDR-SDRAMs
High-speed Load Response,High accuracy output voltage:Vref±30mV
BD353X Series

Description Device
Express Card Switch Power Management Switch ICs:Small Current Output
Products for memory cards - compatible with various memory standards
BD6524HFV
BD220XG Series

Description Device
Speaker Amp
Headphone Amp
2.5W Monaural Class-D Speaker Amplifier for Differential Analog Input BD5460GUL

Description Device
USB Protection SW ROHM's power management switch ICs for PCs and consumer electronic equipment integrates a low ON-resistance MOSFET switch and multiple protection circuits on a single chip. BD65XX Series
BD20XX Series

Description Device
Hall Effect Sensor IC ROHM's Hall ICs for magnetic switches were developed for applications requiring open/close or slide detection. Hall IC Series
Capasitive Sensor ROHM's electrostatic sensor control ICs integrate sensor data processing and application functions that reduce the load on the CPU. BU21008/10MUV
Wireless Audio Link Wireless Audio Link with RDS BU2682MUV/GWL
Chip size / Small size Wireless Audio Link BH142X Series
Temperature Sensor IC Analog Output Temperature Sensor IC BD1020HFV
Detect Temperature Changeable Thermostat Output Temperature Sensor IC BDE Series
Ambient Sensor IC ROHM's lineup of light sensor ICs include digital output types and analog output types resistant to light sources. BH1600FVC(Analog)
BH1710FVC(Digital)

Description Device
Fan Controller In addition to high current capacity and silent operation, ROHM's motor drivers for brushless DC cooling fans feature low ON-resistance for greater airflow capability. BH67XX Series
BD6989FVM
Ambient Sensor IC Temperature Sensor IC Wireless Audio Link Ultra LDO for PC Chipsets 2Phase DC/DC Converter Express Card Switch 1ch DC/DC Converter for GMCH Termination Reg for DDR-SDRAM 1ch DC/DC Converter Fan Controller Capacitive Sensor Hall Effect Sensor IC LCD Power and Backlight 2ch DC/DC Converter Ultra LDO for PC Chipsets 2ch DC/DC Converter Speaker Amp/Headphone Amp USB Protection SW