Applications

Applications

Mobile Phone (Discretes / Optoelectronics / Modules)

 

* Clicking on will display the most relevant results.

Recommended Devices

Power Supply DC/DC Converter

For Power Supply Circuits

Schottky Barrier Diodes(GMD2 package)

RB520ZS-30 (VRM=30V , IO=0.1A)
RB521ZS-30 Outline
RB521ZS-30 (VRM=30V , IO=0.1A)

Ultra-small dimensions: 0.6mm x 0.3mm and Ultra-thin: 0.3mm
67% smaller and 20% thinner than existing diodes (1006(0402) size: 1.0mm x 0.6mm).

Topics

MOSFEF

RUF015N02 Outline
RUF015N02 (VDSS=20V , ID=1.5A)

•Thin high power package(TUMT).
New lead frame meterial used for greater power.

Ultra-low Ohmic Chip Resistors for Current Detection

PMR03 series Outline

•Ultra-low ohmic(10mΩ) resisters in the 1608(0603)size.
•0.25W rated power.
Improved power, heat dissiption characteristics due to novel trimless design.
•Superior Temperature Coefficient of Resistance(TCR):±150ppm/ºC.
Special alloy ensure stable low TCR characteristics.

Topics