Applications

Applications

Mobile Phone (Discretes / Optoelectronics / Modules)

 

* Clicking on will display the most relevant results.

Recommended Devices

RF

For FR Circuits

PIN Diodes

RN142ZS8A Outline
RN142ZS8A (1.6x0.8mm size,8pin)
RN142ZS12A Outline
RN142ZS12A (2.4x0.8mm size,12pin)

Ultra-precise technologies and proprietary device processes utilized to integrate multiple diodes into a single chip. (RN142ZS8A: 4 chips max., RN142ZS12A: 6 chips max.)

Topics

Detection Schottky Diodes

RB886CS Outline
RB886CS Image

•Superior temperature characteristics:less than ±10%.
Temperature characteristics do not affect the operation environment and the stable output voltage is secured.