|
|
Applications
Multi Function Printer(IC)
| * |
Clicking on will display the most relevant results. |
| Description |
Device |
| High-efficiency SW-Reg |
High-efficiency Step-down Switching Regulators with Built-in Power MOSFET
High-efficiency,Small,Few external components |
BD91XX Series |
| Description |
Device |
| LED Driver |
White backlight LED drivers for medium to large LCD panels (Chopper Type)
High precision, high efficiency 4-6ch current drivers |
BD6066GU/EKN |
| BD6583MUV |
| Description |
Device |
| Termination Reg for DDR-SDRAM |
Termination Regulator for DDR-SDRAMs
High-speed Load Response,High accuracy output voltage:Vref±30mV |
BD353X Series |
| Ultra LDO for Chipsets |
Ultra Low Dropout Linear Regulators for PC Chipsets (Integrated FET)
Generate low output voltage with high efficiency from low voltage input |
BD35XX Series |
| Description |
Device |
| Segment Driver |
ROHM's LCD segment drivers feature units with built-in RAM and buffer amp for reduced load and lower current consumption. |
BU97XX Series |
| Description |
Device |
| USB High Side SW |
ROHM's power management switch ICs for PCs and consumer electronic equipment integrates a low ON-resistance MOSFET switch and multiple protection circuits on a single chip. |
BD65XX Series |
| BD20XX Series |
| Description |
Device |
| Stepping Driver |
ROHM stepping motor driver ICs adopt low-energy DMOS output, high efficiency bipolar drive, and a PWM constant current control system, providing the optimal solution to virtually any application. |
BD638X Series |
| BD639X Series |
| Description |
Device |
| H-bridge Driver |
ROHM's H-bridge motor drivers utilize CMOS transistor output and PWM drive. |
BD623X Series |
| Description |
Device |
| DC/DC |
ROHM's switching regulators with integrated MOSFET feature high frequency operation and high efficiency, contributing to greater compactness and energy savings. |
BD970X Series |
| BD97XX Series |
| Description |
Device |
| AIE |
Correction IC of the image of the ROHM is real-time animation engine IC for the car navigation and the Clmano monitor. |
BU1570KN |
| Description |
Device |
| Hall IC |
ROHM's Hall ICs for magnetic switches were developed for applications requiring open/close or slide detection. |
BU520XX Series |
| Ambient Sensor IC |
ROHM's lineup of light sensor ICs include digital output types and analog output types resistant to light sources. |
BH1600FVC(Analog) |
| BH1710FVC(Digital) |
| Capacitive Sensor |
ROHM's electrostatic sensor control ICs integrate sensor data processing and application functions that reduce the load on the CPU. |
BU21008/10MUV |
| Temperature Sensor |
ROHM's lineup of Small, highly accurate temperature sensor IC series the temperature detecting function into single-chip, and can suppress the management cost. |
BD1020HFV |
| BDE Series |
| Description |
Device |
| IEEE802.11a/b/c BB |
ROHM's Wireless LAN system IC can easily construct Wireless LAN system by combining with RF IC. They install the baseband processor and the media access controller of conforming with IEEE802.11a/b/g standard, most of Wireless LAN stndard conforming part is processed. |
BU1802/03GU |
| Description |
Device |
| IrDA Controller/Tranceiver |
ROHM's IrDA Controller ICs enable easy startup of IrDA communications. FIR-compatible* units are available that feature a 5kByte FIFO buffer, allowing interrupts to be handled in units of a single frame, and a 16-bit data bus that eliminates the need for DMA, simplifying system design.
|
BU9200X Series |
| Description |
Device |
| Fan Controller |
In addition to high current capacity and silent operation, ROHM's motor drivers for brushless DC cooling fans feature low ON-resistance for greater airflow capability. |
BH67XX Series |
| BD6989FVM |
 |