Applications

Applications

LED Lighting

 

* Clicking on will display the most relevant results.

Recommended Devices

Driver Block

Simplifies standard lighting designs

High Accuracy Constant Voltage / Current Controller IC

BD6550G Outline

Configure simple high accuracy LED lighting solutions (i.e.standard, guidance light) by connecting an AC/DC converter.

Precise dimming with PWM control.

LED Drivers for Downlights

BD6583MUV-A (6W Output)
BD6592MUV Outline
BD6592MUV (10W Output)

Integrates a PWM DC/DC converter (42V max. step-up) and current driver with PWM dimming capability.

High power LEDs for high performance sets.

High Power LED Drivers

BD9207FPS Outline

High power LED drivers with built-in step-down switching regulator.

LED Dot Matrix for information display.

LED Driver for Dot Matrix Displays

BH6948GU Outline

7x7(max.) LED dot matrix driver with built-in charge pump featuring automatic gain switching.

Simultaneous low VF and IR

Schottky Barrier Diodes

RSX101VA-30 (VRM=30V, IO=1A)
RSX071VA-30 (VRM=30V, IO=0.7A)
RSX051VA-30 Outline
RSX051VA-30 (VRM=30V, IO=0.5A)
Schottky Barrier Diodes Image

Optimized for noise removal (DC/DC Converter)

Chip tantalum capacitors

P case(TCTO series) (2012[0805]size 47µF Max.)
AL case(TCTO series) Outline
AL case(TCTO series) (3216[1206] Low profile size 100µF Max.)
Topics
B case(TCO series) Outline
B case(TCO series) (3528[1411]size 330µF Max.)

Utilizing conductive polymer at the cathode results in lower ESR while improving incombustibility.

High power LED Drivers for Illuminations

LED Drivers

BP58□□ series Outline
BP58□□ series (Constant current output:250 to 350mA.)

Easy drive with AC input.
Significantly reduced current consumption contribution to greater enrgy savings.

BP5845W Outline
BP5845W Image
BP5845W (Constant current output:166 to 360mA.)

Flexible control for smooth dimming.
Dimming possible using only PWM input.

Topics
LED Drivers Image