Applications

Applications

LED Lighting

 

* Clicking on will display the most relevant results.

Recommended Devices

Power Supply

Industry's fastest swiching speed

High Voltage Resistance MOSFETs

R5007ANX (VDSS=500V, ID=7A, TO-220FM)
R5016ANX (VDSS=500V, ID=16A, TO-220FM)
R6008ANX (VDSS=600V, ID=8A, TO-220FM)
R6010ANX Outline
R6010ANX (VDSS=600V, ID=10A, TO-220FM)

New low RDS(on) process utilized for dramatically improved switching speed(approx.30% faster).

Topics
High Voltage Resistance MOSFETs Image

Ultra-fast recovery ensures extremely low heat generation

Fast Recovery Diodes

RF series Outline

Unique technology ensures ultra-fast swiching speed and low VF.

Fast Recovery Diodes Image

Advanced element features more than twice the voltage resistance of conventional products

High Voltage Resistance Chip Resistors

KTR03 (1608[0603]size/350V)
KTR10 (2012[0805]size/400V)
KTR18 (3216[1206]size/500V)
KTR25 Outline
KTR25 (3225[1210]size/600V)
Topics