Applications

Applications

Large-sized LCD Panel(IC)

* Clicking on will display the most relevant results.

▼LCD Panel Description Device
Source Driver ROHM’s LCD drivers for large panels are designed for backlighting applications in a variety of sets, from notebook PCs to large screen LCD TVs. Drivers for Large LCD Panels
Gate Driver

▼Control Board Description Device
Timing Controller IC ROHM's LCD timing control ICs feature low power consumption, low EMI amplitude differential communications LVDS and RSDS cores, making it possible to generate control signals based the image data at different panel resolutions. Timing Control ICs for LCD Panels
System Power Supply for TFT ROHM's TFT power supplies integrate a high current FET, making it possible to provide the 4 output voltages required along with high efficiency and greater energy savings. Power Supply ICs for TFT-LCD Panels
Gradation Power Supply for TFT
EEPROM ROHM's lineup of non-volatile serial EEPROMs, optimized for data retention, are available in a wide range of capacities, bus interfaces, and package types.
EEPROMs
Temperature Sensor ROHM's lineup of Small, highly accurate temperature sensor IC series the temperature detecting function into single-chip, and can suppress the management cost.
Small and High Accuracy Temperature Sensor ICs
LDO ROHM's standard LDO regulators are optimized for a variety of applications, such as car stereos and TVs
LDO Regulators
DC/DC ROHM's switching regulators with integrated MOSFET feature high frequency operation and high efficiency, contributing to greater compactness and energy savings.
Switching Regulators :
Single-chip Type with built-in FET
Reset ROHM reset ICs (voltage detectors) feature ±1% detection voltage accuracy, low power consumption, a thin, compact package, and are available in a wide range of voltages.
Voltage Detector IC Series

▼Backligth Unit Description Device
CCFL Inverter Control IC ROHM’s inverter control ICs for large LCD backlight applications offer high efficiency and reliability. Inverter Control ICs
for Large LCD Backlights
LED Backlight Driver ROHM's lineup of LED drivers for LCD backlights include standard and high power types as well as units enabling brightness adjustment,ensuring compatibility with a wide range of compact LCD panels. LED Drivers for LCD Backlights
Reset DC/DC LDO EEPROM Temperature Sensor Gate Driver ソースドライバ Source Driver Gate Driver Gradation Power Supply for TFT Timing Controller IC System Power Supply for TFT CCFL Inverter Control IC LED Backlight Driver