Applications

IC Solutions

Recommended
  Devices

Applications

IH Cooking Heater(IC)

* Clicking on will display the most relevant results.

Description Device
An amplifier for speakers ROHM's speaker/headphone amps are ideally suited for a wide range of applications requiring audio output, from portable products to TVs. BD7830NUV

Description Device
A touch panel(Control IC for electrostatic touch sensors) ROHM's electrostatic sensor control ICs integrate sensor data processing and application functions that reduce the load on the CPU. BU21010MUV/BU21008MUV

Description Device
EEPROM ROHM's lineup of non-volatile serial EEPROMs, optimized for data retention, are available in a wide range of capacities, bus interfaces, and package types.
EEPROMs

Description Device
IC for voice syntheses General purpose voice guidance digital audio ICs
BU6954FV/6952FV
BU7848FV

Description Device
Reset IC ROHM reset ICs (voltage detectors) feature ±1% detection voltage accuracy, low power consumption, a thin, compact package, and are available in a wide range of voltages.
Voltage Detector IC Series

Description Device
FAN Motor ROHM's motor drivers for brushless DC cooling fans
BD6721FS/6722FS
BD6970FV

Description Device
REG ROHM's lineup is available in 11 different output voltages and 2 current levels: 500mA and 1A. Multiple package types are offered.
3-pin Regulators

Description Device
An amplifier for speakers ROHM's high performance Class D speaker amps provide high efficiency 17W+17W output in applications equipped with audio output.
BD5460GUL
REG REG EEPROM Reset IC EEPROM EEPROM EEPROM EEPROM Reset IC Reset IC Reset IC IC for voice syntheses An amplifier for speakers A touch panel(Control IC for electrostatic touch sensors) FAN Motor