Applications

Applications

Home Audio(IC)

USB I/F MP3,AAC,WMA,DEC DRAM Audio SW Audio Delay IC ASP AUDIO AMP HP AMP LDO Switching Reg Reset Disk Driver EEPROM LCDC EEPROM Reset Wireless communication module OELD driver
* Clicking on will display the most relevant results.

Products Description
USB I/F
Power Management Switch ICs for PCs
and Digital Consumer Products
ROHM's power management switch ICs for PCs and consumer electronic equipment integrates a low ON-resistance MOSFET switch and multiple protection circuits on a single chip.
MP3,AAC,WMA,DEC
USB Audio Decoder ICs
ROHM's USB Audio decoder ICs integrate a USB Audio decoder, file system, and system controller into a single chip.
DRAM
3.3V Power Supply DRAM : MSM51V17400J
LAPIS Semiconductor's 16M Fast Page Mode DRAM is composed of 4M words × 4 bits and operates at 3.3V power supply.
DRAM
3.3V Power Supply DRAM : MSM51V17405J
LAPIS Semiconductor's 16M Fast Page Mode DRAM with EDO function is composed of 4M words × 4 bits and operates at 3.3V power supply.
DRAM
Synchronous DRAM : MSM56V16160J
LAPIS Semiconductor's 16M SDRAM is composed of 2 banks × 512K words × 16 bits and operates at 3.3V power supply.
Audio SW
Video / Audio Interface ICs
for TV and DVD Recorders
ROHM's audio/video interface ICs for TV/DVD recorders are capable of processing both video and audio signals.
ASP
Sound Processors for
BOOM BOX / Mini-component Stereo
ROHM's sound processors for portable and mini-component stereo systems utilize BiCMOS processes for high fidelity audio and low power consumption, making them ideal for all types of audio devices.
Audio Amp
Middle Power Class-D Speaker Amplifiers
Small-sized Class-D Speaker Amplifiers
Class-AB Speaker Amplifiers
ROHM's speaker/headphone amps are ideally suited for a wide range of applications requiring audio output, from portable products to TVs.
HP Amp
Compact Headphone Amplifiers
LDO
Standard LDO Regulators
ROHM's standard LDO regulators are optimized for a variety of applications, such as car stereos and TVs
Switching Reg
Single-chip Type with Built-in
FET Switching Regulators
ROHM's switching regulators with integrated MOSFET feature high frequency operation and high efficiency, contributing to greater compactness and energy savings.
Reset
Voltage Detector ICs (Reset ICs)
ROHM reset ICs (voltage detectors) feature ±1% detection voltage accuracy, low power consumption, a thin, compact package, and are available in a wide range of voltages.
Disk Driver
System Motor Driver ICs for CD/DVD Players
ROHM's system motor drivers for CD/DVD players are available with linear or PWM drive in a range of package types, from compact to units equipped with a heat sink, ensuring compatibility with a wide range of applications.
EEPROM
EEPROMs
ROHM's lineup of non-volatile serial EEPROMs, optimized for data retention, are available in a wide range of capacities, bus interfaces, and package types.
LCDC
LCD Controller : ML86V8207
LAPIS Semiconductor's video decoder LCD controller is for small color TFT converting QVGA images into WVGA or XGA.
Wireless communication module
Wireless Communication Module : MK72220-01/MK72660-01
LAPIS Semiconductor's 2.4GHz wireless communication module integrates the elements in the module to realize wireless communication simply.
OELD driver
Organic EL Driver : ML9353A
LAPIS Semiconductor's Organic EL display driver can obtain high brightness and high contrast, installs the current drive circuit with a low rose, and achieves a little display of irregularity.

 
: ROHM's
 
: LAPIS Semiconductor's