| Products |
Description |
Audio SW
Video / Audio Interfaces for TV and DVD Recorders |
ROHM's audio/video interface ICs for TV/DVD recorders are capable of processing both video and audio signals. |
Video SW
High-performance Video Signal Switchers
|
ROHM offers a wide lineup of video switch ICs, from general-use video signal processors to specialized products. |
Video Driver
High-Performance System Video Drivers |
ROHM's wide lineup of system video drivers include general purpose products, high definition broadband video drivers, and specialized ICs for DVD recorders. |
Remote Control
Wireless Communication Module
: MK72220-01/MK72660-01 |
LAPIS Semiconductor's 2.4GHz wireless communication module integrates the elements in the module to realize wireless communication simply. |
VCXO+PLL / PLL
Clock Generator |
ROHM's clock generators make it possible to generate the audio, video and system clocks required by digital devices utilizing proprietary PLL technology. |
Video Decoder
Video Decoder compatible with World's Three Standard Formats : ML86V7668A
|
LAPIS Semiconductor's compact digital video decoder converts the analog video signal of NTSC, PAL, and the SECAM format into ITU-R BT.601/BT.656 YCbCr standard digital format. |
NTSC/PAL Video Encoder
Video Encoder compatible with World's Standard Formats : ML86V7656
|
LAPIS Semiconductor's digital video encoder for the NTSC/PAL format converts the digital image data such as ITU-R BT.656 and ITU-R BT.601 into the analog video signal. Because ML86V7656 uses the copy protect technology of the Rovi Corporation (old name: Macro Vision Corporation), the contract with the Rovi Co. is needed with the customer. Please inquire when you demand. |
LDO
Standard LDO Regulators |
ROHM's standard LDO regulators are optimized for a variety of applications, such as car stereos and TVs
|
Switching Reg
Single-chip Type with Built-in FET Switching Regulators |
ROHM's switching regulators with integrated MOSFET feature high frequency operation and high efficiency, contributing to greater compactness and energy savings. |
Switching Reg
Large Current External FET Switching Regulator Controllers |
ROHM controllers do not integrate a FET,ensuring greater design flexibility and potentially greater performance and efficiency. |
Reset
Voltage Detector ICs (Reset ICs) |
ROHM reset ICs (voltage detectors) feature ±1% detection voltage accuracy, low power consumption, a thin, compact package, and are available in a wide range of voltages.
|
IrDA Controller IC
IrDA Controller ICs |
ROHM's IrDA controllers enable IrDA communication by simply connecting it to the system for data exchange between applications.
|
Capacitive Sensor
Capacitive Sensor Control ICs |
ROHM's electrostatic sensor control ICs integrate sensor data processing and application functions that reduce the load on the CPU.
|
P2ROM
Parallel Standard P2ROM |
LAPIS Semiconductor's P2ROM™(Production Programmed ROM) is short TAT read-only memory which can replace flash memory and mask ROM. It achieved no need of additional cost for programming and stock free for customers. |
SDRAM
Synchronous DRAM : MSM56V16160J |
LAPIS Semiconductor's 16M SDRAM is composed of 2 banks x 512K words x 16 bits and operates at 3.3V power supply. |
SDRAM
Synchronous DRAM : MD56V62320K
|
LAPIS Semiconductor's 64M SDRAM is composed of 4 banks x 512K words x 32 bits and operates at 3.3V power supply. |
USB High-Side SW
Power Management Switch ICs for PCs and Digital Consumer Products
|
ROHM's power management switch ICs for PCs and consumer electronic equipment integrates a low ON-resistance MOSFET switch and multiple protection circuits on a single chip.
|
5 to 10ch Driver
System Motor Driver ICs for CD/DVD Players |
ROHM's system motor drivers for CD/DVD players are available with linear or PWM drive in a range of package types, from compact to units equipped with a heat sink, ensuring compatibility with a wide range of applications.
|