Applications

Applications

Digital Video Camera(IC)

Lens Motor Driver Shake Corrective Controller System Power Supply Positive/Negative System Power Supply STRB Audio Codec Video Encoder Video Driver SDRAM Disc/Tape Motor Driver CMOS LDO Operational Amp/Comparator Hall IC EEPROM Capacitive Sensor Clock Generator PM SM MSDL Amp DAC LED Driver LCD Driver Panel Power Supply LCD Controller
* Clicking on will display the most relevant results.
Products Description
Lens Motor Driver
System Lens Drivers for Digital Cameras/SLRs (Single-lens Reflex)
ROHM's system lens drivers for digital still and video cameras are optimized for a variety of lenses, including SLR types.
System Power Supply /
Positive/Negative System Power Supply /
STRB Charge
Regulators ICs for Digital Cameras and Camcorders
ROHM's lineup of power supplies for digital still and video cameras include both controller types and units with internal FET.
Audio Codec
Audio Interface ICs for Digital Cameras and Camcorders
ROHM's audio interface ICs integrate mic, speaker,and headphone amps on a single chip and are optimized for applications requiring playback and recording functionality.
Audio Codec
High Performance Audio CODEC : ML26121A
LAPIS Semiconductor's stereo audio CODEC has sound technology naturally reproduces low band which is removed together wind-noise reduction and 3D surround technology to enable realistic stereo sound even when microphones are closely laid out and LoudSound technology to output louder and higher-quality sound even with a small speaker.
Video encoder
Video Encoder compatible with World's Standard Formats : ML86V7655
LAPIS Semiconductor's digital video encoder for the NTSC/PAL format converts the digital image data such as ITU-R BT.656 and ITU-R BT.601 into the analog video signal.
Video Driver
Compact Video Driver Seies for DSCs and Portable Devices
ROHM's compact chip-sized video drivers,featuring low voltage operation, were developed for mobile phones and digital cameras.
SDRAM
Legacy DRAM SDRAM series :
MD56V62320K/MD56X62321/MD58X62321
LAPIS Semiconductor's 64M SDRAM is composed of 4 banks x 512K words x 32 bits.
Disc/Tape Motor Driver
System Motor Driver ICs for CD/DVD Players
ROHM's system motor drivers for CD/DVD players are available with linear or PWM drive in a range of package types, from compact to units equipped with a heat sink, ensuring compatibility with a wide range of applications.
Disc/Tape Motor Driver
Motor Drivers for Tape Recorder Systems
ROHM's tape recorder motor drivers are ideal for driving the cylinder, capstan,and loading motors in VCRs and DVCs.
CMOS LDO
CMOS LDO Regulators for Portable Devices
ROHM’s low dropout regulators for portable electronics utilize proprietary CMOS processes, resulting in ultra-low consumption and high precision. A broad lineup of regulators with input/output voltage difference is available, optimized for a variety of compact devices, including mobile phones, portable audio players, and digital cameras.
Operational Amp/Comparator
Operational Amplifiers/Comparators
ROHM offers a full lineup of op-amps and comparators, including bipolar, CMOS, ground sense (single power supply), dual supply, high voltage resistance, low noise, low saturation, low current consumption, and input/output full swing types.
Hall IC
Hall ICs
ROHM's Hall ICs for magnetic switches were developed for applications requiring open/close or slide detection.
EEPROM
EEPROMs
ROHM's lineup of non-volatile serial EEPROMs, optimized for data retention, are available in a wide range of capacities, bus interfaces, and package types.
Capacitive Sensor
Capacitive Sensor Control ICs
ROHM's electrostatic sensor control ICs integrate sensor data processing and application functions that reduce the load on the CPU.
Clock Generator
Clock Generators
ROHM's clock generators make it possible to generate the audio, video and system clocks required by digital devices utilizing proprietary PLL technology.
PM SW
Power Management Switch ICs for PCs and Digital Consumer Products
ROHM's power management switch ICs for PCs and consumer electronic equipment integrates a low ON-resistance MOSFET switch and multiple protection circuits on a single chip.
MSDL
MSDL (Mobile Shrink Data Link) Transceivers for Mobile Phones
ROHM's MSDL transceivers reduce the number of video data wires required in dual hinge and sliding mobile phones - only 6 lines are used for VGA.
Amp DAC
Audio DAC / Speaker Amplifier : ML2620
LAPIS Semiconductor's monaural loud sound amplifier integrates 0.8W speaker amplifier, Loud Sound function which can output the high quality and loud sound even from the small speaker, digital volume, ALC(automatic level controller), and fade-in and fade-out function.
Amp DAC
Audio DAC / Speaker Amplifier : ML26211
LAPIS Semiconductor's monaural loud sound DAC integrates filterless 4Ω 2W Class-D amplifier easy to design heat radiation, low consumption power DAC, and LoudSound function which can output the high quality/loud sound even from the small speakers.
LED Driver
LED Drivers for LCD Backlights
ROHM's lineup of LED drivers for LCD backlights include standard and high power types as well as units enabling brightness adjustment,ensuring compatibility with a wide range of compact LCD panels.
LCD controller
Display Controller for Small to Medium-Sized TFT LCD: ML86V8207
LAPIS Semiconductor's video decoder LCD controller is for small color TFT converting QVGA images into WVGA or XGA.

 
: ROHM's
 
: LAPIS Semiconductor's