|
|
Applications
Digital TV(IC)
| * |
Clicking on will display the most relevant results. |
| Description |
Device |
| CLK GEN |
ROHM's clock generators make it possible to generate the audio, video and system clocks required by digital devices utilizing proprietary PLL technology.
|
Clock Generator Series |
| PM SW |
ROHM's power management switch ICs for PCs and consumer electronic equipment integrates a low ON-resistance MOSFET switch and multiple protection circuits on a single chip. |
For PCs and Digital Consumer Products |
| Description |
Device |
| SATA Bridge |
ROHM's serial ATA-IDE ICs are compatible with the SATA revision 1.0a./2.5 standard. |
Serial ATA-IDE Bridge ICs |
| Description |
Device |
| Capacitive Sensor |
ROHM's electrostatic sensor control ICs integrate sensor data processing and application functions that reduce the load on the CPU. |
Electrostatic Sensor Control ICs |
| Light Sensor |
ROHM's lineup of light sensor ICs include digital output types and analog output types resistant to light sources. |
BH1600FVC(Analog) |
| BH1710FVC(Digital) |
| Temperature Sensor |
ROHM's lineup of Small, highly accurate temperature sensor IC series the temperature detecting function into single-chip, and can suppress the management cost. |
Small and High Accuracy Temperature Sensor ICs |
| Description |
Device |
| HDMI SW |
ROHM HDMI switch and buffer supports 1080P Full HD and Deep Color, the stable image and sound can recive with a long cable around 20m. |
HDMI Switch ICs |
| Description |
Device |
| LED Driver |
ROHM's lineup of LED drivers for LCD backlights include standard and high power types as well as units enabling brightness adjustment,ensuring compatibility with a wide range of compact LCD panels. |
LED Drivers for LCD Backlights |
| Switching Reg |
High-efficiency Step-down Switching Regulators with Built-in Power MOSFET
High-efficiency,Small,Few external components
|
BD91XX Series |
| Description |
Device |
| LVDS Tx/Rx |
LVDS interface IC of ROHM "Serializer" "Deserializer" operate from 8MHz to 150MHz wide clock range, and number of bits range is from 35 to 70. Data is transmitted seven times (7X) stream and reduce cable number by 3(1/3) or less. |
LVDS Interface ICs |
| Description |
Device |
| EEPROM |
ROHM's lineup of non-volatile serial EEPROMs, optimized for data retention, are available in a wide range of capacities, bus interfaces, and package types.
|
EEPROMs |
| OP Amp |
ROHM offers a full lineup of op-amps and comparators, including bipolar, CMOS, ground sense (single power supply), dual supply, high voltage resistance, low noise, low saturation, low current consumption, and input/output full swing types.
|
Operational Amplifiers / Comparators |
| Reset |
ROHM reset ICs (voltage detectors) feature ±1% detection voltage accuracy, low power consumption, a thin, compact package, and are available in a wide range of voltages.
|
Voltage Detector IC Series |
| LDO |
ROHM's standard LDO regulators are optimized for a variety of applications, such as car stereos and TVs
|
LDO Regulators |
| Description |
Device |
| DDR DRAM |
Termination Regulator for DDR-SDRAMs
High-speed Load Response,High accuracy output voltage:Vref±30mV
|
BD353X Series |
| DDR SDRAM |
Switching Regulators for DDR-SDRAM Cores
Ultra-fast response time
|
BD95XX Series |
 |