Applications

Applications

Digital Still Camera(IC)

* Clicking on will display the most relevant results.

Description Device
5 to7ch Lens Motor Driver ROHM's system lens drivers for digital still and video cameras are optimized for a variety of lenses, including SLR types. System Lens Drivers for Digital Cameras/SLRs (Single-lens Reflex)

Description Device
7 to 9ch System Power Supply ROHM's lineup of power supplies for digital still and video cameras include both controller types and units with internal FET. Regulators ICs for Digital Cameras and Camcorders
Positive/Negative
System Power Supply
STRB Contrller

Description Device
Wireless LAN ROHM's Wireless LAN system IC can easily construct Wireless LAN system by combining with RF IC. They install the baseband processor and the media access controller of conforming with IEEE802.11a/b/g standard, most of Wireless LAN stndard conforming part is processed. Wireless LAN Modules
Capacitive Sensor ROHM's electrostatic sensor control ICs integrate sensor data processing and application functions that reduce the load on the CPU. Capacitive Sensor Control ICs
Clock Generator ROHM's clock generators make it possible to generate the audio, video and system clocks required by digital devices utilizing proprietary PLL technology.
High-performance Clock Generator ICs
PM SW ROHM's power management switch ICs for PCs and consumer electronic equipment integrates a low ON-resistance MOSFET switch and multiple protection circuits on a single chip. Power Management Switch ICs for PCs and Digital Consumer Products

Description Device
Audio Codec ROHM's audio interface ICs integrate mic, speaker,and headphone amps on a single chip and are optimized for applications requiring playback and recording functionality. Audio Interface ICs for Digital Cameras and Camcorders
Video Driver ROHM's compact chip-sized video drivers,featuring low voltage operation, were developed for mobile phones and digital cameras. Compact Video Driver Seies for DSCs and Portable Devices

Description Device
CMOS LDO ROHM’s low dropout regulators for portable electronics utilize proprietary CMOS processes, resulting in ultra-low consumption and high precision. A broad lineup of regulators with input/output voltage difference is available, optimized for a variety of compact devices, including mobile phones, portable audio players, and digital cameras.
CMOS LDO Regulators for Portable Devices
Reset IC ROHM reset ICs (voltage detectors) feature ±1% detection voltage accuracy, low power consumption, a thin, compact package, and are available in a wide range of voltages.
Voltage Detector ICs (Reset ICs)
Hall IC ROHM's Hall ICs for magnetic switches were developed for applications requiring open/close or slide detection. Hall ICs
IrDA Controller ROHM's IrDA controllers enable IrDA communication by simply connecting it to the system for data exchange between applications.
IrDA Controller ICs
EEPROM ROHM's lineup of non-volatile serial EEPROMs, optimized for data retention, are available in a wide range of capacities, bus interfaces, and package types.
EEPROMs
Operational Amp/Comparator ROHM offers a full lineup of op-amps and comparators, including bipolar, CMOS, ground sense (single power supply), dual supply, high voltage resistance, low noise, low saturation, low current consumption, and input/output full swing types.
Operational Amplifiers/Comparators

Description Device
LCD Driver ROHM's LCD segment drivers feature units with built-in RAM and buffer amp for reduced load and lower current consumption. LCD Segment Drivers
LED Driver ROHM's lineup of LED drivers for LCD backlights include standard and high power types as well as units enabling brightness adjustment,ensuring compatibility with a wide range of compact LCD panels. LED Drivers for LCD Backlights
EEPROM STRB Contrller Backup Switching IC Video Driver 5~7ch Lens Motor Driver Shake Corrective Controller Clock Generator PM SW Audio Codec 7~9ch System Power Supply Positive/Negative System Power Supply Capacitive Sensor Wireless LAN LED Driver LCD Driver Panel Power Supply CMOS LDO REG Reset IC Hall IC Operational Amp/Comparators EEPROM