|
For Power Supply Circuit
|
|
|
|
|
|
|
|
|
|
|
QS5U34 (20V , 1.5A/TSMT5/Nch+SBD:1.8V Drive)
•Thin high power package(TUMT/TSMT). •New lead frame material used for greater power. |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
•LOW VF & Low IR High performance achieved utilizing ROHM's original technology. •Thin high power package(0.7W). Greater package power due to underside heat sink configuration. |
Ultra Low Ohmic Chip Resistors for Current Detection
|
|
|
|
•Ultra-low ohmic(10mΩ) resistors in the 1608[0603]size. •0.25W rated power. Improved power,heat dissipation characteristics due to novel trimless design. •Superior Temperature Coefficient of Resistance(TCR):±150ppm/ºC. Special alloy ensures stable low TCR characteristics. Topics |
|
For Power Supply Circuit/For LED Drive
|
|
|
|
|
|
•Enables direct driving with a single chip while reducing power consumption and simplifying circuit design. |
|
|
|
|
|
|
|
|
EM6K6 (V DSS=20V , I D=0.3A)
|
|
For Decoupling/For Noise Removal
|
|
|
|
|
|
•TCO serise → Uitra low ESR •TCT serise → Small & Thin/High capacity/Low ESR •TCTO serise → Small & Thin/High capacity/Ultra low ESR •TCFG serise → Fail-safe open structure type |