Applications

Applications

Camera Module System for Mobile-phone(IC)


Description Device
EEPROM ROHM's lineup of non-volatile serial EEPROMs, optimized for data retention, are available in a wide range of capacities, bus interfaces, and package types.
EEPROMs

Description Device
CMOS LDO ROHM’s low dropout regulators for portable electronics utilize proprietary CMOS processes, resulting in ultra-low consumption and high precision. A broad lineup of regulators with input/output voltage difference is available, optimized for a variety of compact devices, including mobile phones, portable audio players, and digital cameras.
CMOS LDO Regulators
for Portable Devices

Description Device
Motor Driver ROHM's system motor drivers for mobile phone cameras feature a thin, compact CSP (Chip Sized Package), resulting in the optimum solution.
System Lens Drivers
for Mobile Phone Cameras

Description Device
AIE Correction IC of the image of the ROHM is real-time animation engine IC for the car navigation and the Clmano monitor.
Image Correction IC Series
Image Processing IC AIE Motor Driver CMOS LDO EEPROM