Applications

Applications

Car Navigation(IC)

* Clicking on will display the most relevant results.

Products Description
Motor Driver
Motor Drivers
ROHM's system motor drivers for CD/DVD players are available with linear or PWM drive in a range of package types, from compact to units equipped with a heat sink, ensuring compatibility with a wide range of applications.
Motor Driver
H-bridge Drivers Series
ROHM's H-bridge motor drivers utilize CMOS transistor output and PWM drive.
Fingerprint Authentication
Fingerprint Authentication LSI : ML67Q5250/MK67Q5250
LAPIS Semiconductor's fingerprint authentication LSI does not need an external memory and easily realizes the fingerprint authentication system that achieves high speed, high accuracy, and low power consumption with low-cost.
TV Tuner
Digital Terrestrial Broadcasting Reception LSI : ML7147
LAPIS Semiconductor's one-segment terrestrial digital broadcasting tuner achieved the small size, the thin type, and low power consumption. By adopting the original equalizing algorithm achieving superior performance in several multipath fading channels, it realizes stable TV view even when running on highways.
Termination Reg for SDRAM
Termination Regulator for DDR-SDRAMs
ROHM's power supply ICs for PCs are optimized for systems incorporating multiple components,suchas the CPU, graphics chip, and DRAM.
IrDA Controller
IrDA Controller ICs
ROHM's IrDA controllers enable IrDA communication by simply connecting it to the system for data exchange between applications.
DC/DC
Single-chip Type with built-in FET
ROHM's switching regulators with integrated MOSFET feature high frequency operation and high efficiency, contributing to greater compactness and energy savings.
DC/DC
Large Current External FET Controller Type
ROHM controllers do not integrate a FET,ensuring greater design flexibility and potentially greater performance and efficiency.
System Reg
System Power Supply ICs for Automotive Electronics
ROHM's system power supplies for car electronics utilize a low dark current design for low power consumption.
LDO Reg
LDO Regulators
ROHM's standard LDO regulators are optimized for a variety of applications, such as car stereos and TVs
LDO Reg
Power Management
ROHM’s family of power management solutions include linear and switching regulators, power management switches, system power supplies, and ICs for car electronic systems.
Reset
Voltage Detector IC Series
ROHM reset ICs (voltage detectors) feature ±1% detection voltage accuracy, low power consumption, a thin, compact package, and are available in a wide range of voltages.
EEPROM
EEPROMs
ROHM's lineup of non-volatile serial EEPROMs, optimized for data retention, are available in a wide range of capacities, bus interfaces, and package types.
High-side switch
Power Management Switch ICs
ROHM's power management switch ICs for PCs and consumer electronic equipment integrates a low ON-resistance MOSFET switch and multiple protection circuits on a single chip.
MP3/AAC/WMA Decoder/Codec
USB Audio Decoder ICs
ROHM's USB Audio decoder ICs integrate a USB Audio decoder, file system, and system controller into a single chip.
Audio Sound Processor
Sound Processors for Car Audio
ROHM's sound processors for car audio integrate an advanced switch that eliminates shock noise during volume switching and enable common use of software and substrate, facilitating development.
Video SW
Video Switch ICs
ROHM offers a wide lineup of video switch ICs, from general-use video signal processors to specialized products.
Video Decoder
Digital Video Decoder : ML86V7668A

LAPIS Semiconductor's compact digital video decoder converts the analog video signal of NTSC, PAL, and the SECAM format into ITU-R BT.601/BT.656 YCbCr standard digital format.
SDRAM
Synchronous DRAM : MD56V62320K
LAPIS Semiconductor's 64M SDRAM is composed of 4 banks × 512K words × 32 bits and operates at 3.3V power supply.
AIE
Image Correction IC Series
Correction IC of the image of the ROHM is real-time animation engine IC for the car navigation and the Clmano monitor.
Video Encoder
Digital Video Encoder : ML86V7655/ML86V7656
LAPIS Semiconductor's digital video encoder for the NTSC/PAL format converts the digital image data such as ITU-R BT.656 and ITU-R BT.601 into the analog video signal.
LCD Controller
LCD Controller : ML86V8207
LAPIS Semiconductor's video decoder LCD controller is for small color TFT converting QVGA images into WVGA or XGA.
LVDS
LVDS Interface ICs
ROHM offers a complete lineup of DVD combo chipsets for PCs, including 3-sensor types providing ultra-quiet spindle driving.
LED Driver for LCD Backlight
LED Drivers for LCD Backlights
ROHM's lineup of LED drivers for LCD backlights include standard and high power types as well as units enabling brightness adjustment,ensuring compatibility with a wide range of compact LCD panels.
Gradation Power Supply
Power Supply ICs for TFT-LCD Panels
ROHM's TFT power supplies integrate a high current FET, making it possible to provide the 4 output voltages required along with high efficiency and greater energy savings.
Video Driver(75Ω)
System Video Drivers
ROHM's wide lineup of system video drivers include general purpose products, high definition broadband video drivers, and specialized ICs for DVD recorders.
Video Codec / SP Amp
Audio Interface ICs
ROHM's audio interface ICs integrate mic, speaker,and headphone amps on a single chip and are optimized for applications requiring playback and recording functionality.
SP Amp
Stereo Audio CODEC : ML26121A
LAPIS Semiconductor's stereo audio codec integrates sound technology which naturally reproduces low band sound which has been removed when wind-noise reduction, 3D surround technology to get stereo effect even with two closely laid out microphones, and Loud Sound function which can output the high quality/loud sound even from a small speaker.
Capacitive Sensor
Electrostatic Sensor Control ICs
ROHM's electrostatic sensor control ICs integrate sensor data processing and application functions that reduce the load on the CPU.

 
: ROHM's
 
: LAPIS Semiconductor's
Motor Drive Fingerprint Authentication Disc Servo TV Tuner Termination Reg for SDRAM IrDA Controller DC/DC System Reg LDO Reg Reset EEPROM High-side Switch MP3/AAC/WMA Decoder/Codec Audio Sound Processor Video SW Video Isolation Amp Video Decoder SDRAM AIE Video Encoder LCD Controller LVDS(Tx) LVDS(Rx) LED Driver for LCD Backlight Gradation Power Supply Video Driver(75Ω) Video Codec SP Amp Capacitive Sensor