|
For Audio Circuit
|
|
|
|
|
|
DTC614TU (V CC=20V , I O=0.6A , R1=10kΩ/R2=None , UMT3)
|
|
|
|
DTC623TU (V CC=20V , I O=0.6A , R1=2.2kΩ/R2=None , UMT3)
|
|
|
|
DTC643TU (V CC=20V , I O=0.6A , R1=4.7kΩ/R2=None , UMT3)
|
|
|
|
IMH23 (DTC643T*x2 , SMT6:Dual)
•Low Ron(50% of existing one), high GI(5 times of existing one) and high VBE(5V→12V). •The excellent muting characteristics bring about clear sound of the sets. |
|