Applications

Applications

Car Audio / Navigation Systems (Discretes / Optoelectronics / Modules)

 

* Clicking on will display the most relevant results.

Recommended Devices

Fan Motor

For FAN Motor

Digital Transistors

DTDG14GP (VCC=60±10V , IO=1A , R1=None/R2=10kΩ)
DTDG23YP Outline
DTDG23YP Image
DTDG23YP (VCC=60±10V , IO=1A , R1=2.2kΩ/R2=10kΩ)

•Zener Diode for clamping, resistors and transistors are all in one package, contributing to mounting space saving.(40% down of its mounting area.)