Applications

Applications

Amusement Electronic Equipments (Discretes / Optoelectronics / Modules)

 

* Clicking on will display the most relevant results.

Recommended Devices

Chip LEDs for Illumination

Chip LEDs for Illumination

Tri-color Chip LEDs

SML032RGB1T Outline
SML032RGB1T (3.5x3.0mm, t=1.3mm)

Tri-color Chip LEDs <PICOLED™-RGB>

SMLP34 Outline
SMLP34 (1.0x1.0mm, t=0.2mm)
SMLP36 Outline
SMLP36 (1.5x1.0mm, t=0.2mm)

•Suited to display vivid colors

Chip LEDs with reflectors

SML-012/013 series Outline
SML-012/013 series Image
SML-012/013 series (3.0x2.0mm, t=1.3mm)

•Light is concentrated by luminous intensity gets 1.5 times greater.
•Shade of color can be customized to match imaged color by customer.

High-brightness/High-heat radiation:White LED

SMLK Series (PSML2 package) Outline
SMLK Series (PSML2 package) Image
SMLK Series (PSML2 package) (4.0x2.0mm, t=0.6mm)

•At middle current area (50 to 150mA), world's top-class brightness is realized.

Topics