Approach to Quality

Development of Quality Control Programs

Quality System

Environmental Substance Management

RoHS Compliance Information

Lead-Free technology report

Halogen-free Activities

Certification of Quality and Environmental

Feedback from Customers

Quality Assurance Centers Worldwide

ROHM measures for Radio Active Substance contamination

Approach to Quality

Halogen-free Activities

Halogen-free Manufacturing
Halogens contained in the constituent materials used in products are being substituted for more environmentally friendly substances.
What does ‘halogen-free’ mean?

Products designated ‘halogen-free’ must conform to the requirements listed below.
Please note that conformance ensures compliance with IEC61249-2-21 specifications as well as limits stipulated by the major European manufacturers.

 
  1. Less than 900ppm of chlorine in homogeneous materials.
  2. Less than 900ppm of bromine in homogeneous materials.
  3. The total amount of chlorine and bromine will not exceed 1500ppm in homogeneous materials.
  4. Less than 1000ppm of antimony trioxide
 
Note: Antimony trioxide is not controlled by IEC61249-2-21.


Halogen-free Package Reliability

·Halogen-free epoxy boards and resin sealants are being developed in cooperation with materials providers.
·Testing conducted on 231pcs (77pcs taken from 3 different, non-continuous lots) based on JESD47D specifications resulted in the same reliability as current conventional products.



Future Compatibility

·ROHM can begin mass production of unsupported packages after an order is placed by the customer.
·Power packages (high heat dissipation type) continue to be refined utilizing the latest technologies.



Halogens Use in Products
Halogen-containing Products Package Cross-section and Halogen-infused Area
·IC (Leads)

·Discretes (Leads)

·Tantalum Capacitors
·IC (BGA Package)

·Power Module

·IC (CSP)


Supportable Halogen-free Product
ICs SOP type
·MSOP□
·SOP□□*
·SOP-J□□*
·SSOP-A□□
·SSOP-B□□
·TSSOP-B□□
·TSSOP-B□□J
·TSSOP-C□□
·TSSOP-C□□V
·HTSOP-J□□
·HTSSOP-A□□
·HTSSOP-B□□
·HTSSOP-C□□
·HSSOP-A□□
·HSSOP-A□□A
·HSOP□□
·HSOP-M□□
·WSOF□□


 
QFP type
·QFP□□□*
·QFP-A□□*
·SQFP□□□*
·SQFP□□□C*
·SQFP-T□□□
·SQFP-T□□□C
·VQFP-T□□□
·TQFP□□□V
·TQFP□□□U

 
MAP
BGA
type
·SON□□□V□□□□
·SSON□□□X□□□□
·VSON□□□V□□□□
·VSON□□□X□□□□
·SQFN□□□V□□□□
·VQFN□□□V□□□□
·UQFN□□□V□□□□
·BGA□□□W□□□□
·SBGA□□□W□□□□
·VBGA□□□W□□□□
·SBGA□□□T□□□□
·VBGA□□□T□□□□
CSP type
·VCSP□□ ·UCSP□□    
Transistors
·VMN3
·VMT3
·VMT6
·EMT3
·EMT5
·EMT6
·UMT3
·UMT5
·UMT6
·TSMT3
·TSMT5
·TSMT6
·SST3
·TSST8
·TSMT8
·TUMT3
·TUMT5
·TUMT6
·WEMT6
·MPT3
·CPT3
·SOP8


   
Diodes
·GMD2
·HMD8
·HMD12
·VMN2
·VMD2
·VMD3
·KMD2
·EMD2
·EMD3
·EMD4
·EMD5
·EMD6
·UMD2
·UMD3
·UMD4
·UMD5
·UMD6
·SMD3
·SMD5
·SMD6
·TUMD2
·TUMD2S
·TUMD5
·TSMD5
·TSMD6
·TSMD8
·PMDU
·PMDS
·CPD

LEDs
·Chip LEDs
·Through-hole LEDs
Tantalum Capacitors
·TCS series ·TC series ·TCT series ·TCFG series ·TCTO series ·TCO series
Resistors
·MCR series
·LTR series
·UCR series
·TRR series
·PMR series
·MNR series
·PML series
·ESR series
·RCN series
·KTR series
 
* Some products are not compatible. Please contact to our sales office about details.