News of 2012

News of 2011

News of 2010

News of 2009

News

News

The contents indicated here are the information at the report announcement time.
Please understand that Rohm may discontinue any production or sales of product or make corrections or other changes to its products, specifications and pricing at any time without notice.


News of 2010

12.21.2010 The World's First Low On-Resistance High-Speed SiC Transistor (DMOSFET)
11.08.2010 Kionix Expands Motion Sensing Product Portfolio with First Gyros
for Consumer Applications and Trio of New Accelerometers.
(PDF:145KB)
10.19.2010 ROHM LED Driver Targets Automotive Headlamp Cluster Functions
10.04.2010 The Industry's First SiC Trench MOSFET and Schottky Barrier Modules for Vehicle Motors<
09.27.2010 ROHM/SONY Co-Developed an Analog Single-Chip LSI for “Single Wire Interface Technology”
That Achieves Both Bidirectional Signal Transmission and Power Transmission
through a Single Cable for Mobile Devices
09.23.2010 ROHM Develops “BD92□□ Series” of LED Driver ICs for LCD TV Panels
to Expand the Lineup for Direct / Edge Light and High-Performance / Popular Types of Panels
09.15.2010 ROHM / OKI Semiconductor Co-Develop a Dedicated Chipset for Intel®Atom™ Processor E6xx Series
09.13.2010 Acquired the Windows7 Logo Program, “Windows Touch AQ”
ROHM Develops a Capacitive Sensing Multi-Touch Controller IC, “BU21018MWV”
Characterized by Low Current Consumption
09.01.2010 World First! Realized 0.2 kW Rated Power in a 1005 Size Chip
ROHM Developed the “ESR01” Series of Anti-Surge Chip Resistors
08.04.2010 High Power High Reliability Ultra-Low Ohmic Chip Resistors Ideal for Current
Detection in Automotive Applications
06.28.2010 ROHM Microstep Motor Drivers Deliver High Performance and Reliability
05.10.2010 Low Drive Voltage High Efficiency SiC Schottky Barrier Diodes
04.26.2010 IEEE802.11n-compatible Monolithic Baseband IC
04.22.2010 Low Voltage Headphone Amplifier
04.21.2010 Ultra-Compact High Efficiency General-Purpose Step-Down DC/DC Converter Modules
04.15.2010 Ultra-Compact (MSOP8) Automotive-Grade SPI Bus EEPROMs
03.01.2010 2-Wavelength Laser Diodes with Novel Real Index Guide for High Temperature, Low Current Operation
02.23.2010 High Fidelity Multifunctional Sound Processors for Car Audio Systems
02.22.2010 The Industry's First 0.9V Drive MOSFETs
01.26.2010 The Industry's First 4V/100µF Tantalum Capacitors in the 1608 Size