News of 2011

News of 2010

News of 2009

News

News of 2010

Ultra-Compact High Efficiency General-Purpose Step-Down DC/DC Converter Modules

04.21.2010

ROHM Co., Ltd. has recently announced the development of the BP5275 series of step-down DC/DC converter modules that integrate all required external components, including input/output capacitors, into a compact, high heat dissipation package. This makes them ideal for use as general-purpose power supplies in a variety of electronic devices.

Currently, multiple LDOs, switching regulators, and numerous other electrical components are required in order to provide stable electrical power to internal circuits. However, the relatively large amount of heat generated by each component requires separate heat sinks or additional substrates to facilitate heat dissipation, making miniaturization difficult. Also, multiple tedious circuit design processes, including selection of external components based on phase compensation, FET voltage, and heat dissipation characteristics, are necessary, increasing development time and costs.

In response to this, the BP5275 series was developed, utilizing an in-house high-frequency (1.5MHz) switching regulator IC and synchronous rectification system for high efficiency operation (93% for 6V→5V conversion). As a result, mounting area is reduced to 1/6th the conventional size. The new high-heat-dissipation package enables direct heat dissipation from the element(s) to an aluminum heat sink. An external heat sink can be mounted, increasing output current capability to 800mA. In addition, the 3-terminal, pin-compatible configuration makes it possible to achieve major increases in power supply efficiency without requiring comprehensive modifications.

The lineup includes four types, in different output voltages (1.8V/2.5V/3.3V/5.0V), making it possible to select the ideal solution based on specifications. A high input voltage series is currently under development.

Pricing : 1000yen/unit (For sample shipments)
Availability : April 2010 (Samples), July 2010 (OEM quantities)

Compact Non-Isolated 3-Pin DC/DC Converters BP5275 Series(PDF:530KB)

Key Features:

  • All required components are integrated into a single package, including input/output capacitors, eliminating the need for external components
  • High efficiency: 93% (max.)
  • High heat dissipation structure
  • Pin-compatible with standard LDOs enables easy replacement
  • Available in a range of output voltages: 1.8V, 2.5V, 3.3V, 5.0V

Mounting Area Comparison

Mounting Area Comparison

Absolute Maximum Ratings

Parameter Symbol Rating Units Remarks
Input Voltage Vin 15 V DC
Operating Temperature Range Topr −20 to 80 ºC  
Storage temperature Range Tstg −40 to 85 ºC  
Maximum Allowable Surface Temperature Tcmax 105 ºC Ambient Temperature + Module
Temperature ≦Tcmax
Maximum Output Current lomax 500 mA *
* 800mA output possible when using an external heat sink

Package Size

13.6mm × 6.0mm × 20.0mm

Terminology

  • LDO Regulator
    Refers to a low dropout regulator - a regulator with a small input-output voltage difference.

Products Power Modules
Products Step-down 3-pin DC/DC convertermodule BP5275
Products Non-Isolated, High-Power, 3-Pin DC/DC Converter Modules BP5277 Series
   
Click here to inquire about our products

News