News of 2011

News of 2010

News of 2009

News

News of 2009

The Industry's First 4V/100µF Tantalum Capacitors in the 1608 Size

01.26.2010

ROHM has announced the development of the TCS Series of compact, low-profile, ultra-high capacitance tantalum capacitors that utilize a new package structure, resulting in an industry-leading capacitance of 4V/100µF in the 1608 size (M Case: 1.6mm × 0.8mm, h=0.8mm). 2012-size products (P Case: 2.0mm × 1.2mm, h=1.2mm) are also offered.

To meet the demand for greater miniaturization, particularly for mobile electronics such as mobile phones and digital cameras, which utilize a large number of tantalum capacitors in the power and audio circuit blocks, ROHM has optimized the internal configuration and fabrication methods to develop a high efficiency bottom electrode structure that maximizes capacitance in a minimal form factor. The result is the industry’s first 4V/100µF tantalum capacitor in the M Case – 3 times the capacitance as conventional bottom electrode products – significantly reducing circuit footprint.

The lineup consists of six models in the P Case, ranging from 20V/10µF to 2.5V/330µF, and four types in the M Case, which range from 16V/10µF to 4V/100µF. ROHM is currently working on developing an even smaller-sized capacitor (1005: U Case), with full-scale production targeted for later this year.

Bottom Electrode High Capacitance Tantalum Capacitors TCS Series (PDF:265KB)

Key Feature

  • New package structure utilized, resulting in the industry’s first 100µF/4V product in the 1608 size (M Case)

■Structural Comparison (M Case)


■Lineup

(Package Name and Size)
  AL Case: 3.2 × 1.6 × 1.1 (mm)
  P Case : 2.0 × 1.25 × 1.1 (mm)
  M Case : 1.6 × 0.85 × 0.8 (mm)

■Specifications

TCS Series: M Case (1608 Size)
Rated Voltage
(V)
Capacitance
(µF)
tanδ at 120Hz(25ºC)
(%)
ESR(at 100kHz)
(Ω)
Part No.
4 100 40 4 TCS M 0G 107□
6.3 47 40 4 TCS M 0J 476□
10 22 30 5 TCS M 1A 226□
16 10 20 6 TCS M 1C 106□

TCS Series: P Case (2012 Size)
Rated Voltage
(V)
Capacitance
(µF)
tanδ at 120Hz(25ºC)
(%)
ESR(at 100kHz)
(Ω)
Part No.
2.5 330 40 3 TCS P 0E 337□
4 220 40 3 TCS P 0G 227□
6.3 100 40 3 TCS P 0J 107□
10 47 30 4 TCS P 1A 476□
16 22 30 4 TCS P 1C 226□
20 10 20 6 TCS P 1D 106□
□ Capacitance tolerance (M:±20%)
Products Bottom Electrode High Capacitance Tantalum Capacitors TCS Series
Click here to inquire about our products

News