News of 2011

News of 2010

News of 2009

News

News of 2009

The Industry's First Single-Chip Optical Proximity/Illumination Sensor IC with
Touchless Motion Detection Function

09.29.2009

ROHM Co., Ltd. has recently announced the development of the industry's first monolithic optical proximity/illumination sensor that supports touchless motion detection. Intended for devices utilizing a touch panel, such as smart phones and digital cameras, where an optical proximity sensor is normally integrated in order to turn ON/OFF the touch sensor and LCD when the phone is moved away from/to the ear as well as to adjust the brightness of the screen based on ambient conditions for longer battery life.

The BH1771GLC integrates a photodiode for detecting visible light along with a photodiode for infrared light detection on a single chip, enabling proximity sensing from 1 to 10cm and brightness from 0 to 65,000 lux. In addition, the industry's first touchless motion detection function is included, whereby multiple infrared LEDs (3 max.) are driven and the phase difference of the reflected light from each LED is detected to determine the direction of movement of the reflecting object (i.e. human hand). This makes it possible to operate a display panel without directly touching it (e.g. by simply moving an object approx. 5cm above the panel), enabling motion operation in display devices not equipped with a touch panel.

ROHM also offers high power infrared LEDs optimized for use with the BH1771GLC, such as the SIM-030 featuring a height of only 0.9mm and output power of approx. 30mW, enabling configuration of high performance touchless motion sensing solutions.

Pricing : 250 yen/unit
Availability :     December 2009 (Samples), June 2010 (OEM Quantities)

Monolithic Optical Proximity/Ambient Light Sensor 「BH1771GLC」(PDF:629KB)


■Key Features

  1. All circuits required for optical proximity and illumination sensing integrated on a single chip
  2. Supports touchless motion detection
  3. Wide brightness sensing range: 0 to 65,000 lux
  4. Proximity sensing range: 1 to 10cm
  5. Full control and configuration from Master side via I2C bus


■Specifications

Part No. Interface Supply Voltage
(V)
Proximity
Sensor Measurement Range
(µW/cm2)
Illumination Measurement Range
(lx)
Operating Temperature Range
(ºC)
Package
Type Dimensions
(mm)
BH1771GLC I2C bus Fast/Hs mode 2.3–3.1 1 to 100,000
Serial 8bit
0–65535
Serial 16bit
−40 to +85 WLGA010V28 2.8×2.8
h=0.9


■Touchless Motion Detection Operating Principle

Horizontal Detection / Vertical Detection

Products Ambient Light Sensor IC Series
New Products Monolithic optical proximity sensor + digital ambient light sensor IC
Click here to inquire about our products

News