News of 2010

News of 2009

News of 2008

News

News of 2009

The First Digital Ambient Light Sensor Compatible with I2C Bus Hs Mode

09.28.2009

ROHM Co., Ltd., in response to market demand for faster internal transmission speeds in mobile phones to keep pace with increasing functionality, has announced the development of a digital brightness sensor IC that supports the new I2C bus Hs (High-speed) mode – an industry first. Internal signal transfer rates are increased by up to 8.5 times over the conventional Fast mode. This development is expected to trigger widespread use mobile phones while enabling even greater functionality.

Minimizing LCD backlight power in mobile phones is becoming an increasingly important consideration, especially given the continual progression towards greater functionality. Many devices now implement some type of brightness control, normally by utilizing a microcontroller and LED driver along with an ambient light sensor. However, this requires relatively fast bus speed, making the current I2C bus transmission mode (Fast), with a transmission speed of only 400Kbits/s, a potential obstacle to increased performance and functionality in future smart phones.

The BH1780GLI answers this demand by supporting the new Hs mode that stipulates a transfer rate of 3.4Mbit/sec. Additional features include a high-precision A/D converter with a wide output range (0-65,535 lux, in 1 lux incremenents) for measuring ambient light from darkness to direct sunlight, along with spectral sensitivity characteristics similar to the human eye that is stable across different light sources (i.e. incandescent/fluorescent lamps, sunlight). A noise elimination function is also built in for reliable operation regardless of power source fluctuations (e.g. AC oscillation). In addition, unique laser trimming technology limits sensitivity variations to ±20%.

Digital Ambient Light Sensor IC Compatible with I2C Bus Hs Mode  「BH1780GLI」(PDF:128KB)


■Key Features

  1. Supports I2C bus Hs mode (max. 3.4Mbit/s)
  2. Brightness level output digitally (0 to 65,535 lux)
  3. 50Hz/60Hz optical noise elimination function ensures stable brightness measurement
  4. Sensitivity variation: ±20%
  5. UV-blocking resin package eliminates adverse effects from UV light


■Specifications

Part No. Output Type Source Voltage
(V)
Sensitivity Variation
(%)
Brightness Measurement Range
(lx)
Operating Temperature Range
(ºC)
Package
Type Dimensions
BH1780GLI Serial 16bit 2.3 to 3.0 ±20 0 to 65535 −40 to +85 WLGA04IW02 2.0×2.0
h=0.8 max


■Terminology

  • I2C Bus Interface
    I2C stands for Inter-Integrated Circuit – a type of serial bus developed by Philips designed for connecting low-speed peripheral devices to the mainboard. It is widely used in a number of electronic devices, including mobile phones. Different modes exist, based on the bitrate: Standard mode, Fast mode, and high-speed (Hs) mode.

■Sensitivity Ratio* Comparison ※Ratios for various light sources, taking the value for fluorescent lights as 1

Sensitivity Ratio* Comparison

Products Ambient Light Sensor IC Series
Click here to inquire about our products

News