News of 2011

News of 2010

News of 2009

News

News of 2009

Ultra-low Current Consumption Quick Response Type CMOS Op-amps

07.21.2009
package

ROHM Co., Ltd. has recently announced the development of the BU7265G/SG and BU7411G/SG series of CMOS op-amps that provide the industry's lowest current consumption (0.35µA) and slew rate (0.05V/µs), making them ideal for battery-driven sets. A total of 8 models are offered to fit a variety of needs, including full-swing/ground sense types and units capable of stable operation at up to 105ºC.

Electronic devices are increasingly designed to minimize power consumption. With this in mind, ROHM has focused attention on the expansion of its low current consumption CMOS operational amplifier series, optimized for small-signal amplification in portable devices and sensors. The BU7411G/SG series in particular combines ultra-low current consumption (0.35µA) with low voltage capability (from 1.6V), reducing power.

In addition to lower power consumption, there is a growing need for quick response (high slew rate) characteristics in multifunction devices and high-performance digital AV equipment. ROHM CMOS op-amps meet this requirement by providing a best-in-class slew rate of 0.05V/µs. The entire lineup also features high ESD resistance (4kV), providing a greater level of reliability.

•Key Features:

  1. Industry's lowest current consumption: 0.35µA (BU7265G/SG, BU7511G/SG)
  2. Low-voltage operation from 1.6V ideal for battery-driven sets (BU7411G/SG)
  3. High slew rate: 0.05V/µs (BU7271G/SG, BU7421G/SG)
  4. Selectable input/output specifications: Full swing type (BU7265G/SG, BU7271G/SG),
    Ground sense type (BU7411G/SG, BU7421G/SG)
  5. Wide operating temperature range: −40ºC to 105ºC (BU7265SG/BU7411SG/BU7271SG/BU7421SG)
    −40ºC to 85ºC (BU7265G/BU7411G/BU7271G/BU7421G)
  6. High ESD resistance: 4kV (HBM)
  7. Low-input bias current: 1pA
  8. Compact package: SSOP5 (equivalent to SOT-23)

Price : 300yen/unit
Availability :     July 2009 (Samples), August 2009 (OEM quantities)

New Product Bulletin : Ultra-low Current Consumption CMOS Op-amps(PDF:679KB)
Products News: Ultra Low Power Single CMOS Operational Amplifier(PDF:127KB)
Products News : Low Power Single CMOS Operational Amplifier(PDF:128KB)

•CMOS Op-amp Lineup

Part No. Operating
Temperature
Range
I/O Type Current Consumption Supply Voltage Slew Rate Package
BU7265G -40ºC to 85ºC Full Swing 0.35uA 1.8V to 5.5V 2.4V/ms SSOP5
BU7265SG -40ºC to 105ºC
BU7411G -40ºC to 85ºC Ground Sense 0.35uA 1.6V to 5.5V 2.4V/ms
BU7411SG -40ºC to 105ºC
BU7271G -40ºC to 85ºC Full Swing 8.6uA 1.8V to 5.5V 0.05V/µs
BU7271SG -40ºC to 105ºC
BU7421G -40ºC to 85ºC Ground Sense 8.5uA 1.7V to 5.5V 0.05V/µs
BU7421SG -40ºC to 105ºC

•Terminology

  • CMOS Operational Amplifier
    An operational amplifier developed comprised only of MOSFETs.
  • Slew Rate
    Represents the maximum rate at which the output voltage of an op-amp can change. With fast pulses that are input and amplified the rising portion of the output often exhibits a slope. Slew rate helps in identifying the maximum input frequency that will not result in output distortion.
  • Full Swing/Ground Sense
    Indicates the range of compatible input/output voltages (signals)
      ・Full swing: Capable of handling voltages ranging from VDD to the minimum voltage (VSS).
      ・Ground sense: Ranges from VDD – a value V to the minimum voltage (VSS).
  • ESD Resistance
    Denotes the amount of electrostatic voltage the device can withstand before failure/breakdown.
  • Bias Current
    Refers to the current flowing in and out of the input terminal. For op-amps, the smaller the better.

Products   Operational Amplifiers / Comparators
new products Ultra-low Current Consumption CMOS Op-amps
Click here to inquire about our products

News