News of 2010

News of 2009

News of 2008

News

News of 2009

Infrared Twin Beam Laser Diode with Excellent Temperature Characteristics

04.02.2009
RLD2BPNK3 Infrared Twin Beam Laser Diode

ROHM has announced the development of the RLD2BPNK3, a twin beam infrared laser diode specifically designed for laser printers featuring a narrow light emission point interval (28µm) and excellent temperature characteristics that minimizes the thermal effects from adjacent resistive elements.

To meet the demand for faster printing, laser printers are increasingly utilizing dual- and quad-beam laser diodes which enable printing speeds 2 and 4 times faster than conventional single-beam units. A narrow laser emission point interval (30µm) is required for high resolution printing. The narrower the emission point interval, the greater the susceptibility of a given resistive element to heat generated by an adjacent element making it difficult to achieve stable characteristics.

The RLD2BPNK3 overcomes these obstacles by dramatically reducing carrier overflow from the active layer at high temperatures through utilization of a unique structure. The result is excellent temperature characteristics – operating current increases by only 6% at 6mW when Tc (case temperature) changes from 25ºC to 60ºC. This is in contrast to a 33% increase in competitor products.
Thermal crosstalk and droop characteristics at high temperatures are also markedly improved over conventional units, making it ideal for high resolution, high speed laser printers.

Availability :     Now (Samples), January 2010 (OEM Quantities)
Price : 2,000yen / unit


•Main Specifications

Part No. Wavelength
λp
(nm)
Absolute Maximum Ratings (TC=25ºC) Electrical / Optical Characteristics (TC=25ºC) Conditions
Po
(mW)
Po
(mW)
VR
(V)
Topr
Max (ºC)
ITH
(mA)
Iop
(mA)
Vop
(V)
Im
(mA)
θ⊥
(deg)
θ〃
(deg)
RLD2BPNK3 792 10 2 -10 to +60 10 30 2.3 3.5 24 9 6

•Temperature Characteristics

RLD2BPNK3,Competitor Product

Narrow Pitch Twin Beam Infrared Laser Diodes for Laser Printers (PDF:176KB)

■Glossary

  • Droop characteristics
    Due to thermal factors there is a difference in laser beam output between short and long drive times. This difference is called droop. It affects the print density during recording, making it an important parameter.

Products   Laser Diodes
Click here to inquire about our products

 

News