The Industry's Smallest (0805 Size) Transistor Package – VML0805
09.26.2008
September 26, 2008 – ROHM formally introduces the world's smallest size transistor package designed for current and next-generation portable devices requiring increasingly smaller, thinner components. A number of technologies were developed, including new bonding methodology and more precise manufacturing techniques, in order to overcome obstacles associated with package miniaturization. The result is the VML0805. At only 0.8mm×0.5mm, with a height of 0.35mm, it is 33% more compact and 36% smaller in volume than the previous smallest product (1006 size). In addition, package power (150mW) is maintained through the use of a high heat dissipation lead frame.
A wide variety of transistor types can be offered in the new package type, including bipolar/digital transistors and small-signal MOSFETs, increasing space efficiency and ensuring compatibility with high density sets. The VML0805 features terminals on the bottom surface and is halogen-free, lead-free, and RoHS-compliant.
• Main features of the VML0805
- Ultra-compact: 0.8mm×0.5mm, t=0.35mm
- Footprint and volume reduced 33% and 36%, respectively, compared with conventional 1006-
sized units (1.0mm×0.6mm, height 0.37mm)
- Halogen-free, lead-free, and RoHS-compliant
- Offered in a variety of transistor types:
·General-purpose bipolar transistors
·Digital transistors (with built-in resistors)
·Small-signal MOSFETs (under development)
Price:100yen/unit
Availability: November 2008 (Samples), March 2009 (Mass Production)
• VML0805 Lineup
General-purpose Bipolar Transistors
| Part No. |
Polarity |
PD(mW) (Ta=25ºC) |
VCEO(V) |
IC(mA) |
hFE |
| RA523V1 |
PNP |
150 |
-50 |
-100 |
180 to 560 |
| RA523V1 |
NPN |
50 |
100 |
Digital Transistors (With built-in resistors)
| Part No. |
Polarity |
PD(mW) (Ta=25ºC) |
VCC(V) |
IO(mA) |
GI(hFE) |
R1(kΩ) |
R2(kΩ) |
| DTA014EV1 |
PNP |
150 |
-50 |
-40 |
Min. 30 |
10 |
10 |
| DTC014EV1 |
NPN |
50 |
40 |