News of 2008

News of 2007

News of 2006

News of 2005

News

News

News of 2008

ROHM’s Ultra-compact PIN Diode Arrays

03.18.2008
Ultra-compact PIN Diodes Arrays

ROHM announces the RN142ZS8A and RN142ZS12A series of ultra-compact diode arrays– the smallest, thinnest in the industry. Developed utilizing novel chip device construction and ultra-precise processing technologies, these PIN diodes consist of environmentally friendly (halogen-free) resins diodes and are optimized for electronic devices that demand increasing circuit density in order to minimize size, such as mobile phones and digital cameras. Two package types are available, the 1608-size 8-pin type integrating 4 elements (max.) and the 2408-size 12-pin model incorporating up to 6 elements.

The novel design makes it possible to customize the internal circuitry to meet future needs by enabling configuration of different diode types within the same package including Schottky, Zener, and switching diodes, significantly reducing mounting costs along with board area.

Sample shipments of the RN142ZS78A and RN142ZS12A PIN diode arrays began in February 2008, with mass production scheduled for April 2008. Other diode types are currently under development. For more information please visit ROHM’s website at: www.rohm.com.

• Main features

  1. Two-package lineup:
    RN142ZS8A (4-element, 8-pin type): 1.6×0.8×0.3mm (world's smallest, thinnest)
    RN142ZS12A (6-element, 12-pin type): 2.4×0.8×0.3mm (world's smallest, thinnest)
  2. Surface area and thickness reduced 47% and 20%, respectively, compared to conventional single-chip (1006 size) products
  3. Utilizes environmentally friendly resins (halogen-free)
  4. Broad range of circuit configurations possible

New Product Bulletin for Ultra-compact PIN Diode Arrays(PDF:1,396KB)

Products Ultra-compact multi-element PIN diode package
Please do not hesitate to contact us if you need further information about the Compact High Speed Contact Image Sensor Head Optimized for Card Scanning.<

News