PICOLEDTMRGB [picoled-RGB]·The Industry's Smallest, Thinnest 3-Color LED
06.22.2007
ROHM has developed the series of ultra-compact 3-color LEDs for customers seeking to minimize size and energy consumption while wanting to differentiate their products in an industry increasingly focused on the visual appearance rather than functionality. Two package configurations are available: the industry's smallest, thinnest top view type (4-pin: 1.0×1.0×0.2mm, 6-pin: 1.5×1.0×0.2mm) and the thinnest side view type in the industry (0.5mm thick).
PICOLEDTM-RGB [picoled-RGB] LEDs provide the ideal solution for sets requiring full-color capability in the smallest form factor possible such as color indicator displays in mobile phones, illumination lighting for handheld gaming devices, and compact, full-color dot matrix displays.
Sample shipments will begin in July 2007 (sample price: US$1.2 ), with mass production scheduled to begin in October 2007.
Main features of PICOLEDTMRGB [picoled-RGB]:
- Two package types offered
Top view types
SMLP34 series (4-pin, 1.0×1.0×0.2mm) ·the industry's smallest, thinnest* RGB LEDs
SMLP36 series (6-pin, 1.5×1.0×0.2mm)
Side view type
SML03 series (2.7×0.95×0.5mm) ·the thinnest in the industry
- RGB 3-color emission for full-color display capability
* Based on a June 2007 ROHM study
Note: PICOLEDTM [picoled] is a registered (pending) trademark of ROHM Electronics.