News of 2008

News of 2007

News of 2006

News of 2005

News

News of 2007

PICOLEDTM-mini [picoled-mini]- the industry's smallest, thinnest chip LED*

06.15.2007
PICOLED-mini [picoled-mini]

ROHM has developed the PICOLEDTM-mini [picoled-mini] in response to the progression of miniaturizing electronic devices which demand smaller components. At 0.6mm×0.3mm×0.2mm, surface area is reduced by 70% over the 1006(0402)-sized PICOLEDTM [picoled] (1.0×0.6×0.2mm), making it the smallest LED in the industry. The full-color lineup (red × 2, orange, yellow, green, yellowish green, blue, and white) and ultra-compact, thin size ensure compatibility with virtually any set- even those previously unable to incorporate LEDs due to size restrictions. ROHM's 4-element** construction (AlGaInP) ensures reliable, long-term use.
Samples are scheduled for shipment in June 2007 at a cost of 0.65US$/unit, with mass production to begin in October at an initial level of 10 million units/month.

· PICOLEDTM-mini [picoled-mini] Features:

  1. Ultra-thin, ultra-compact package: 0.6mm×0.3mm, t=0.2.
  2. Ideal for use as injector lamps or matrix displays in small portable devices and sets with narrow spaces.
  3. High-brightness elements available in a variety of colors: red, orange, yellow, green, yellowish green, blue, and white.

*: ROHM June 2007 survey.
**: Excluding white and blue
Note: PICOLEDTM [picoled] is a registered (pending) trademark of ROHM Japan

· For reference

PICOLED[picoled] - the industry's smallest LEDs


Products PICOLEDTM-mini [picoled-mini]
Please do not hesitate to contact us if you need further information about the PICOLEDTM-mini [picoled-mini].