News of 2008News of 2007News of 2006News of 2005 |
NewsNews of 2007Ultra-compact LEDs Twice As Bright at 1mA: PICOLEDTM-eco [picoled-eco]05.08.2007
ROHM has developed the PICOLEDTM-eco [picoled-eco] (SML-P11 series) ultra-compact LEDs in response to the demand for higher brightness with lower power consumption. Patented technology results in twice the brightness as conventional products in the low current region of 1mA, all from the smallest, thinnest package in the industry*1 (1.0mmx0.6mm, t=0.2mm) 53% and 74% smaller in area and volume, respectively, than the conventional 1608(0603) size. In addition, energy consumption is approximately 50% less at the same brightness, and the high reliability four-element structure (AlGaInP) prevents brightness degradation, even after long term, continuous use. · PICOLEDTM-eco [picoled-eco] Main Features:
*1: ROHM April 2007 survey.
· For reference
|
||||||||