News of 2008

News of 2007

News of 2006

News of 2005

News

News of 2007

High Reliability, High Speed CMOS Op Amp / Comparators Featuring Low Power Consumption

04.13.2007
CMOS Op Amp / Comparators

ROHM's new CMOS op-amp / comparators allow operation from 1.8V, ensuring compatibility with the latest low-voltage CPU and DSP power supplies. Full-swing input/output capability makes it possible to handle all signals from GND to the power supply voltage, even at a low supply voltage level (Rail to rail input and output). ROHM's low power consumption type CMOS op-amps (BU7241G and BU7241SG) feature a low power consumption current of 70µA while CMOS comparators BU7231G and BU7231SG operate at 5µA, making them ideal for portable digital devices such as notebook PCs, digital cameras, and gaming devices, where energy efficiency is of critical importance.

ROHM's expanded lineup includes high-speed op-amps (BU7261G and BU7261SG) capable of a slew rate of 1.1V/µs as well as CMOS comparators (BU7251G and BU7251SG) delivering a response time of 0.55µs - optimal for audio/sensor signal processing in portable digital devices.

A total of twenty-four 1ch & 2ch CMOS op-amp / comparators are offered featuring either high speed or low power consumption. The entire lineup utilizes proprietary circuit technology for high ESD resistance (4kV) - twice that of previous models - without increasing the input bias current and several models (SG series) guarantee operation under a wide range of temperatures (-40ºC to 105ºC), contributing to increased reliability.

· Main features of ROHM's 1ch CMOS op-amps and comparators (2ch type will be mass produced at a later date)

  1. Input/output full swing capability allows signal input/output from VDD to GND (0V to 3V input when VDD = 3V)
  2. Low voltage operation (1.8V) ideal for battery driven sets
  3. High ESD resistance: 4kV (HBM)
  4. Low input bias current (1pA)
  5. High slew rate: 1.1 V/µs (CMOS op-amps BU7261G,/BU7261SG)
    Short response time: 0.55µs (CMOS comparators BU7251G/ BU7251SG)
  6. Low consumption current: 70µA (CMOS op-amps BU7241G/BU7241SG),
    5µA (CMOS comparators BU7231G/BU7231SG)
  7. Wide operating temperature range: -40ºC to +105ºC (CMOS op-amps BU7261SG/BU7241SG,
    CMOS comparators BU7261SG/BU7251SG)
  8. Compact package: SSOP5 (SOT-23)

· Glossary

  • Slew Rate:
    Inputting a pulse with a fast rise time will cause the startup portion of the output to be sloped.Slew rate is the index expressing this slope (rate of change) and is a criterion for how much voltage amplitude the op-amp will be able to handle at high frequency.
  • Response Time:
    The amount of static electricity a device can withstand.
  • ESD Resistance:
    The amount of electrostatic voltage the device can withstand
  • Bias Current:
    The current that enters/exits the input terminal. A smaller value is better for op-amps and comparators.

· CMOS Op Amp

Part No. Operating
voltage
(V)
Circuit
current
(mA)
Input offset
voltage
(mV)
Input bias
current
(nA)
Output
current
(mA)
Input voltage
range
(V)
Output voltage
range
(V)
Voltage
gain
(V/mV)
CMRR
(dB)
PSRR
(dB)
Slew
rate
(V/µs)
Max
Frequency
Package RoHS
NEW
BU7261SG
±1.8 to ±5.5 250 1 1 10 VDD to VSS VDD to VSS 95 60 80 1.1 2 SSOP5 Yes
NEW
BU7262SF
±1.8 to ±5.5 550 1 1 10 VDD to VSS VDD to VSS 95 60 80 1.1 2 SOP8 Yes
NEW
BU7262SFVM
MSOP8 Yes
NEW
BU7261G
±1.8 to ±5.5 250 1 1 10 VDD to VSS VDD to VSS 95 60 80 1.1 2 SSOP5 Yes
NEW
BU7262F
±1.8 to ±5.5 550 1 1 10 VDD to VSS VDD to VSS 95 60 80 1.1 2 SOP8 Yes
NEW
BU7262FVM
MSOP8 Yes
NEW
BU7241SG
±1.8 to ±5.5 70 1 1 10 VDD to VSS VDD to VSS 95 60 80 0.4 0.9 SSOP5 Yes
NEW
BU7242SF
±1.8 to ±5.5 180 1 1 10 VDD to VSS VDD to VSS 95 60 80 0.4 0.9 SOP8 Yes
NEW
BU7242SFVM
MSOP8 Yes
NEW
BU7241G
±1.8 to ±5.5 70 1 1 10 VDD to VSS VDD to VSS 95 60 80 0.4 0.9 SSOP5 Yes
NEW
BU7242F
±1.8 to ±5.5 180 1 1 10 VDD to VSS VDD to VSS 95 60 80 0.4 0.9 SOP8 Yes
NEW
BU7242FVM
MSOP8 Yes

· CMOS Comparators

Part No. Operating
voltage
(V)
Circuit
current
(mA)
Input offset
voltage
(mV)
Input bias
current
(nA)
Output
current
(mA)
Input voltage
range
(V)
Voltage
gain
(V/mV)
Max
Frequency
Package RoHS
NEW
BU7251SG
±1.8 to ±5.5 15 1 1 2 VDD to VSS 80 0.6 SSOP5 Yes
NEW
BU7252SF
±1.8 to ±5.5 35 1 1 2 VDD to VSS 80 0.6 SOP8 Yes
NEW
BU7252SFVM
MSOP8 Yes
NEW
BU7251G
±1.8 to ±5.5 15 1 1 2 VDD to VSS 80 0.6 SSOP5 Yes
NEW
BU7252F
±1.8 to ±5.5 35 1 1 2 VDD to VSS 80 0.6 SOP8 Yes
NEW
BU7252FVM
MSOP8 Yes
NEW
BU7231SG
±1.8 to ±5.5 5 1 1 2 VDD to VSS 80 1.7 SSOP5 Yes
NEW
BU7232SF
±1.8 to ±5.5 12 1 1 2 VDD to VSS 80 1.7 SOP8 Yes
NEW
BU7232SFVM
MSOP8 Yes
NEW
BU7231G
±1.8 to ±5.5 5 1 1 2 VDD to VSS 80 1.7 SSOP5 Yes
NEW
BU7232F
±1.8 to ±5.5 12 1 1 2 VDD to VSS 80 1.7 SOP8 Yes
NEW
BU7232FVM
MSOP8 Yes



New Products CMOS Op Amp / Comparators
Please do not hesitate to contact us if you need further information about the CMOS Op Amp / Comparators.