The Industry's First Dual-Lens Design Makes Possible the World's Smallest Remote Control Receiver Module!
ROHM develops an ultra-compact, super high-sensitivity, surface-mounted remote control receiver module!
09.21.2005
ROHM has developed the RPM5500 Series of ultra-compact surface-mounted remote control receiver modules which take up only 1/16th of the volume than conventional lead type products. Samples are available at 250 yen/pc. And mass production has begun recently at a pace of 30,000 units per month. Production is being done at ROHM AMAGI CO., LTD. in Amagi City, Fukuoka Prefecture.
The number of fields making use of remote control technology has recently grown to include everything from consumer goods to housing fixtures and industrial applications. However, greater application range in remote control functionality and increased use of mobile devices has created greater demand for smaller, thinner technologies.
The RPM5500 Series of remote control receiver modules which ROHM has developed take up only 1/16th the volume of conventional lead type products at a mere 65.3 mm3 for the top-view type or 51.0 mm3 for the side-view type - the smallest in the world - thanks to use of IrDA manufacturing technology. A telephoto lens is used in conjunction with a wide-angle lens, boosting overall performance, including equally high sensitivity as conventional models despite the small size of the modules.
· Features
- Occupies 1/16th the volume of conventional lead types.
- Achieves the optical characteristics of lead-type modules in terms both of linear range and directivity
- Available in two types: top-view and side-view.
- Outstanding handling of various types of noise, including extraneous light, power, and electromagnetic.
- Low current consumption (when operated at 0.95mA and 5V).
- Compatible with lead-free reflow soldering lines.
ROHM has for a long time had a strong record and a large share in the fields of
communications modules for remote controls, IrDA communications modules, and other
sensors, and its IrDA communications modules for mobile phones has received praise from
the market as a compact technology. ROHM will continue developing products to meet
customer needs and expanding its product lineup.
· Explanation of Terms
- Remote control receiver module
A part which receives infra-red light used in remote controls and converts it into an electrical signal.