News of 2008

News of 2007

News of 2006

News of 2005

News

News of 2005

2-Channel H-Bridge Motor Driver IC

03.17.2005
BD6735FV

The BD6735FV is a 2-channel H-bridge motor driver IC for DSC or DVS lens drivers in digital cameras. The BD6735FV utilizes a Bi-CDMOS process which reduces circuit current/standby current by a significant margin (up to 33% according to ROHM studies). The unit also allows free switch-over between the DC motor and the stepping motor for use in various applications such as in AV devices, PC accessories and amusement equipment.

· Applications

DC/stepping motors, digital cameras, printers

· Features

  1. Switch-over between DC motor/stepping motor (each motor can operate in forward, reverse, brake, idle or PWM stepping operation mode)
  2. Two circuit built-in low ON resistance DMOS drive H-bridge driver
  3. Circuit current of 0.5mA to 4mA and a standby current of 1µA (Max), achieving low power consumption
  4. Wide operating voltage range (2V to 8V)
  5. Power-save, thermal shutdown and undervoltage protection

· Series Specifications

Parameter Symbol Min. Typ. Max. Unit.
Supply Voltage VCC VCC 2.0 5.0 8.0 V
Supply Voltage VM VM 2.0 5.0 8.0 V
*Recommended operating conditions (Ta=25ºC)

· Electrical Characteristics (Ta=25ºC, VCC=5V, VM = 5V unless otherwise specified)

Parameter Symbol Min. Typ. Max. Unit. Conditions
Circuit current at Standby ICCST - 0 1.0 µA PS=0V
Circuit current in operation ICC 0.5 2.0 4.0 mA PS=Hi, Control Input=100kHz
Output ON Resistance RON - 1.0 1.35 Ω Io=±700mA, Sum of Min. and Max.
PS Terminal H Level Input Voltage VPSH 2.0 - VCC V
PS Terminal L Level Input Voltage VPSL -0.3 - 0.5 V
Control Input Terminal H Level Input Voltage VINH 2.0 - VCC V
Control Input Terminal L Level Input Voltage VINL -0.3 - 0.7 V
Control Input Terminal Hysteresis Width VINHYS 50 100 200 mV