ML86112

 
 

Extensive lineup of interface conversion LSI
Standard interface "MIPI CSI-2 / LVTTL signal" can be supported
Compact video decoder " ML86112 "

MIPI CSI-2 / LVTTL Output Video Decoder
MIPI CSI-2 / LVTTL Output Video Decoder ML86112

ML86112

The video decoders are LSIs that convert analog video signal into digital data.
ML86112 can be used as an interface conversion LSI.
LAPIS TECHNOLOGY™
 

Supports automotive SoC standard interface
MIPI CSI-2 / LVTTL Output
Video Decoder ML86112

MIPI CSI-2 / LVTTL Output Video Decoder ML86112

ML86112 3 features

Feature.1   
Analog video signals can be into input the latest SoC

In addition to the conventional LVTTL signal*, MIPI CSI-2* is often used as in-vehicle SoC interface.
The ML86112 has two signal outputs, and it's possible to connecte to various SoC.
It is possible to easily connect an analog camera to the automobile system.

Term Description

  • LVTTL :
    Low Voltage Transistor Transistor Logic : The ML86112 outputs ITU-R BT.656 format signals.
  • MIPI CSI-2 :
    Mobile Industry Processor Interface (MIPI) : Mobile Industry Processor Interface (MIPI) : An interface standard between the camera and the host processor.
  • Analog composite signal (CVBS) :
    An analog composite signal is a video signal that combines a synchronization signal, a luminance signal, and a color signal.
It is possible to input an analog video signal into the latest SoC.

Feature.2   
Built-in I / P conversion function reduces SoC load

When displaying an analog composite video signal on an LCD monitor, it is necessary to convert the video signal from the interlaced method* to the progressive method*.
The I / P conversion function of the ML86112 outputs a progressive digital video signal to reduce the SoC load.

Term Description

  • Interlaced method :
    One image is divided into an odd field of odd-numbered scanning lines and an even-numbered field of even-numbered scanning lines.
    This is a method of transmitting odd-numbered fields first and then even-numbered fields. One image is displayed in two transmissions.
    By increasing the field frequency, this way can indicate a smooth picture of a movement by a small amount of information.
  • Progressive method :
    This is a method of transmitting all scanning lines of one video in order. One image is displayed in one transmission.
    Although the amount of data to be transmitted is twice that of the interlaced method, it can display clear images with high resolution.
Built-in I / P conversion function reduces SoC load

Feature.3   
Uses a wettable flank package for increased productivity

The ML86112 uses a wettable flank package.
The solderability of the electrodes can be visually confirmed from the side of the package, preventing deterioration of assembly quality.
Productivity can be expected to improve by introducing inspection equipment for assembly inspection visually.

Uses a wettable flank package for increased productivity

Spec 

Features of ML86112

ML86112 WQFN32

The new product ML86112 is a compact video decoder LSI for automobiles that convert analog video signals into digital data.
ML86112 can be used as an interface conversion LSI.

Item Specifications
Analog video input Composite video signal (NTSC / PAL)
Digital video output MIPI CSI-2 or LVTTL (BT.656)
I/P conversion function In-field interpolation
Supply Voltage 3.3V / 1.2V
Operating Temperature
(Ambient temperature)
-40°C to +105°C
Package WQFN 32pin 0.5pitch plastic
Wettable Frank Exposed PAD
(Back side GND)
  • Application
  • Display Audio
  • Car Navigation
  • Application
  • Display Audio
  • Car Navigation
ML86112 Application Car Navigation

Evaluation kit  

The ML86112 is available in an evaluation kit.

ML86112 Evaluation kit

ML86112 Evaluation kit
  • The ML86112 evaluation kit includes the following items.
    • ML86112 evaluation board
    • User's Manuals
    • Register setting software : Video Arrangement Studio

Register setting software
Video Arrangement Studio

Register setting software VAStudio
  • Application software that sets the internal registers of the ML86112.
    Control the evaluation board with I2C from a PC (USB port).

Connection image

ML86112 evaluation board connection image

Line up 

Various interface conversion LSI lineup suitable for SoC and panel interfaces
MIPI CSI-2 / DSI bridge LSI and eDP bridge LSI products will be released

Item Part No. Functions Features Package
Video Decoder ML86101A CVBS LVTTL CVBS Input, LVTTL Output Decoder 48pin TQFP 0.5pitch
ML86112 CVBS MIPI CSI-2, LVTTL CVBS Input, MIPI CSI-2, LVTTL Output Decoder 32pin WQFN 0.5pitch
ML86V7675 CVBS or Component LVTTL CVBS or Component Input, LVTTL Output Decoder 64pin TQFP 0.5pitch
Video Encoder ML86640 LVTTL CVBS LVTTL Input, CVBS Output Encoder 48pin TQFP 0.5pitch
High-definition Video Decoder Under developmentML86160 CVBS (SD/HD/FHD) MIPI CSI-2 / LVTTL CVBS (SD/HD/FHD) Input, MIPI CSI-2 / LVTTL Output, Supports SD / HD / FHD transmission 36pin WQFN 0.5pitch
High-definition Video Encoder Under developmentML86660 MIPI CSI-2, LVTTL CVBS (SD/HD/FHD) MIPI CSI-2 / LVTTL Input, CVBS (SD/HD/FHD) Output, Supports SD / HD / FHD transmission 40pin WQFN 0.5pitch
Video Interface Under developmentML86797 MIPI CSI-2・DSI LVDS MIPI CSI-2・DSI to LVDS Bridge 64pin WQFN 0.5pitch
Under developmentML86798 MIPI CSI-2・DSI eDP
MIPI DSI MIPI CSI-2
MIPI CSI-2・DSI to eDP Bridge 64pin WQFN 0.5pitch
Under developmentML86799 LVDS eDP LVDS to eDP Bridge 64pin WQFN 0.5pitch

lapisnoticeText CSS JS