Voltage Detector IC
Click Part Number to view or download datasheet.
Part Number Voltage detection [V] Precision Output type Delay time [ms] Operating Temperature
[ °C ]
Detection steps of 0.1 V Packages
BD45xxx 2.3-4.8 ±1 % Open drain 50, 100, 200 -40 to +105  26 SSOP5
BD46xxx 2.3-4.8 ±1 % CMOS 50, 100, 200 -40 to +105  26 SSOP5
BD47xx 1.9-4.6 ±1 % Open Collector 0.02 / 0.06 -20 to +75  28 SSOP5
BD48xx 2.3-6.0 ±1 % CMOS 0.10 -40 to +105  38 SSOP5, VSOF5
BD49xx 2.3-6.0 ±1 % Open drain 0.10 -40 to +105  38 SSOP5, VSOF5
BD52xx 2.3-6.0 ±1 % CMOS adjustable -40 to +105  38 SSOP5, VSOF5
BD53xx 2.3-6.0 ±1 % Open drain adjustable -40 to +105  38 SSOP5, VSOF5
BU42xx 0.9-4.8 ±1 % CMOS adjustable -40 to +125  40 SOP4, SSOP5, VSOF5
BU43xx 0.9-4.8 ±1 % Open drain adjustable -40 to +125  40 SOP4, SSOP5, VSOF5
BU48xx 0.9-4.8 ±1 % CMOS - -40 to +125  40 SOP4, SSOP5, VSOF5
BU49xx 0.9-4.8 ±1 % Open drain - -40 to +125  40 SOP4, SSOP5, VSOF5
For the complete lineup please visit 
www.rohm.com making Technology for you!