| Power Management Switch IC | |||||||||
| Click Part Number to view or download datasheet. | |||||||||
| Part Number | Control Input Logic | Channel | Current Threshold [A] (min-typ-max) | Power Supply [V] | ON resistance [mΩ] | Current Con-sumption [ľA] | Output Discharge | Reverse current protection | Packages |
| BD2051A/41A | H/L | 1ch | 0.7 - 1.0 - 1.6 | 2.7 to 5.5 | 80 | 90 | - | yes | SOP8 |
| BD2052A/42A | H/L | 2ch | 0.7 - 1.0 - 1.8 | 2.7 to 5.5 | 100 | 110 | - | yes | SOP8 |
| BD2055A/45A | H/L | 1ch | 0.3 - 0.5 - 0.8 | 2.7 to 5.5 | 80 | 90 | - | yes | SOP8 |
| BD2056A/46A | H/L | 2ch | 0.3 - 0.5 - 0.9 | 2.7 to 5.5 | 100 | 110 | - | yes | SOP8 |
| BD2065A/61A | H/L | 1ch | 1.1 - 1.5 - 2.3 | 2.7 to 5.5 | 80 | 90 | - | yes | SOP8 |
| BD2066/62 | H/L | 2ch | 1.5 - 2.4 - 3.0 | 2.7 to 5.5 | 80 | 130 | - | yes | SOP8 |
| BD2220/21 | H/L | 1ch | 0.5 - 0.75 - 1.0 | 2.7 to 5.5 | 160 | 110 | - | yes | SSOP5 |
| BD2224/25 | H/L | 1ch | 0.55 - 0.75 - 1.0 | 2.7 to 5.5 | 150 | 110 | - | - | SSOP5 |
| BD2226/27 | H/L | 1ch | 0.75 - 1.0 - 1.35 | 2.7 to 5.5 | 150 | 110 | - | - | SSOP5 |
| BD2232/33 | H/L | 1ch | 1.15 - 1.28 - 1.4 | 2.7 to 5.5 | 100 | 110 | yes | - | SSOP5 |
| BD2240/41 | H/L | 1ch | 0.82 - 0.97 - 1.12 | 2.7 to 5.5 | 110 | 110 | yes | yes | SSOP5 |
| BD2246/47 | H/L | 1ch | 0.63 - 0.77 - 0.9 | 2.7 to 5.5 | 110 | 110 | yes | yes | SSOP5 |
| BD82001/000 | H/L | 1ch | 1.0 - 1.5 - 2.0 | 2.7 to 5.5 | 70 | 110 | - | - | TSSOP8 |
| BD82065/061 | H/L | 1ch | 1.5 - 2.4 - 3.0 | 2.7 to 5.5 | 70 | 110 | - | yes | TSSOP8 |
| For the complete lineup please visit | |||||||||
| www.rohm.com | making Technology for you! | ||||||||