Low Dropout Linear Regulator
Click Part Number to view or download datasheet.
Part Number Type Channel Output Current [A] Power Supply [V] Operating Temperature
[ °C ]
Output Voltage Range [V] Output Voltage precision Enable Switch Packages
BAxxBC0(W) Secondary 1 1.0 3.0 to 16 -40 to +105  1.5 to 12 ±2.0 % optional TO252, TO220
BAxxCC0(W) Standard 1 1.0 4.0 to 25 -40 to +125  3.0 to 15 ±2.0 % optional TO252, TO220
BAxxDD0(W) Standard 1 2.0 3.0 to 25 -40 to +125  3.0 to 15 ±1.0 % optional TO252, TO220, HRP5
BAxxJC5(W) Secondary 1 1.5 3.0 to 16 -40 to +105  1.5 to 12 ±1.0 % optional TO220
BA33D1x Secondary 2 0.5 / 0.5 4.1 to 16 -25 to +105  1.5/1.8 and 3.3 ±2.0 % no HRP5
BHxxMA3W CMOS 1 0.3 2.5 to 5.5 -40 to +85  1.5 to 3.3 ±1.0 %, ±25 mV yes HVSOF6
BHxxNB1W CMOS 1 0.15 2.5 to 5.5 -40 to +85  2.5 to 3.3 ±1.0 % yes HVSOF5
BHxxPB1W CMOS 1 0.15 1.7 to 5.5 -40 to +85  1.2 to 3.3 ±1.0 %, ±25 mV yes HVSOF5
BHxxRB1W CMOS 1 0.15 2.5 to 5.5 -40 to +85  1.5 to 3.3 ±1.0 %, ±25 mV yes VCSP60N1
BHxxSA3W CMOS 1 0.15 2.2 to 5.5 -40 to +85  1.8 to 3.0 ±1.0 %, ±25 mV yes VCSP60N1
BD00GA3W Secondary 1 0.3 4.5 to 14 -25 to +85  1.5 to 13 ±1.0 % yes HTSOP8
BD00GA5W Secondary 1 0.5 4.5 to 14 -25 to +85  1.5 to 13 ±1.0 % yes HTSOP8
BD00GC0W Secondary 1 1.0 4.5 to 14 -25 to +85  1.5 to 13 ±1.0 % yes HTSOP8
BD00HA3W Secondary 1 0.3 4.5 to 8.0 -25 to +85  1.5 to 7.0 ±1.0 % yes HTSOP8
BD00HA5W Secondary 1 0.5 4.5 to 8.0 -25 to +85  1.5 to 7.0 ±1.0 % yes HTSOP8
BD00HC0W Secondary 1 1.0 4.5 to 8.0 -25 to +85  0.8 to 7.0 ±1.0 % yes HTSOP8
BD00HC5W Secondary 1 1.5 4.5 to 8.0 -25 to +85  1.5 to 7.0 ±1.0 % yes HTSOP8
BD00IA5W Secondary 1 0.5 2.4 to 5.5 -25 to +85  0.8 to 4.5 ±1.0 % yes HTSOP8
BD00IC0W Secondary 1 1.0 2.4 to 5.5 -25 to +85  0.8 to 4.5 ±1.0 % yes HTSOP8
BDxxKA5(W) Secondary 1 0.5 2.3 to 5.5 -40 to +105  1.0 to 4.0 ±1.0 % optional SOP8, TO252
BD7003NUX CMOS 2 0.3 / 0.3 2.5 to 5.5 -40 to +85  1.5 to 3.3 ±1.8 % yes VSON008X2030
BUxxTA2W CMOS 1 0.2 2.5 to 5.5 -40 to +85  1.5 to 3.4 ±1.0 %, ±25 mV yes SSON004X1216, HVSOF5
BUxxTD2W CMOS 1 0.2 1.7 to 5.5 -40 to +85  1.0 to 3.4 ±1.0 %, ±25 mV yes SSON004X1010
BUxxTD3W CMOS 1 0.2 1.7 to 5.5 -40 to +85  1.0 to 3.4 ±1.0 %, ±25 mV yes SSOP5
BU665x CMOS 3 0.2 / 0.2 / 0.2 2.5 to 5.5 -40 to +85  1.5 to 3.3 ±1.0 %, ±25 mV yes VSON008X2030
For the complete lineup please visit www.rohm.com
for General Purpose LDOs
or Special Automotive LDOs making Technology for you!