EEPROM / FeRAM
Click Part Number to view or download datasheet. 02.20.2012
Part Number Type Interface Capacity [kbit] Power Supply [V] Operating Temperature
[ °C ]
Max.
Frequency
Endurance
[cycles]
Data Retention
[years]
Packages
BR24Gxxx-3 EEPROM I2C 1-256 1.7 to 5.5 -40 to +85  400 kHz 106  40 SOP8, TSSOP8 and others
BR24Gxxx-3A EEPROM I2C 1-1024 1.7 to 5.5 -40 to +85  1 MHz 106  40 SOP8, TSSOP8 and others
BR24Txxx EEPROM I2C 1-256 1.7 to 5.5 -40 to +85  400 kHz 106  40 SOP8, TSSOP8 and others
MR44V064A FeRAM I2C 64 2.5 to 3.6 -40 to +85  3.4 MHz 1012  10 SOP8
MR45V032A FeRAM SPI 32 2.7 to 3.6 -40 to +85  15 MHz 1012  10 SOP8
MR45V256A FeRAM SPI 256 3.0 to 3.6 -40 to +85  15 MHz 1012  10 SOP8
MR48V256A FeRAM parallel 256 3.0 to 3.6 -40 to +85   -  1012  10 TSOP28
For the complete lineup please visit 
www.rohm.com
www.lapis-semi.com making Technology for you!