Powerful design resources and strong manufacturing base (we make most of parts that go into our Power Modules) results in prompt delivery of highly reliable Power Modules.
ROHM's wireless LAN system IC integrates a number of components, including a baseband processor, IEEE802.11 secure engine, RF IC, EEPROM , and an LDO regulator , enabling simple configuration of a high-speed (54Mbps) LAN compatible with IEEE802.11b / g and the latest security protocols (e.g. 64bit / 128bit WEP, TKIP, AES). Integrating a baseband IC eliminates the need for software at the host side, simplifies device driver setup, and lightens CPU load. ROHM's Wireless LAN Modules supports a number of OS device drivers, such as Linux 2.6, uITRON, Windows XP SP3, and Windows Mobile 5.0 / 6.0, as well as both SDIO and SPI interfaces.