ML22(Q)34x Playback IC family
December 2009
ROHM Semiconductor starts the promotion of the ML22(Q)34x Playback IC family, a series of low power audio decoder with integrated Mask ROM or Flash memory and 1W monaural speaker amplifier. |
|
Schottky and Zener Diodes Catalog
December 2009
ROHM creates a new Product Catalog for Schottky Barrier Diodes and Zener Diodes 2010! |
|
Mosfets New Catalog 2010
December 2009
ROHM creates a new Product Catalog 2010 for Mosfets! |
|
BH1620FVC BH1621FVC ALS
November 2009
ROHM Ambient Light Sensor(ALS) ICs are designed to detect the brightness over a wide range, from, from darkness to direct sunlight, and output the data in order to adjust LCD or Lighting brightness for optimum visibility and lower power consumption.
|
|
ML610Q4xx 8-bit microcontroller
November 2009
ROHM Semiconductor started the promotion of the ML610Q4xx microcontroller family, a series of ultra low power ECO MCUs with embedded Flash and LCD drivers. |
|
Power Management Switch catalog
October 2009
ROHM creates a new product catalog for Power Management Switches for PCs and Digital Consumer Electronics!
|
|
BD88415GUL Audio Amplifier
October 2009
ROHM Semiconductor GmbH has announced the development of BD88415GUL - Coupling Capacitor-less Audio Amplifiers for Headphones! |
|
BU9457KV BU9458KV
October 2009
ROHM has recently announced the development of USB host audio decoder ICs compatible a variety of audio compression formats (BU9457KV: MP3, BU9458KV: MP3, WMA, AAC) and featuring high ESD resistance, making them suitable for car audio applications requiring excellent surge characteristics as well as home and portable audio sets. |
|
CMOS LDO Regulator
September 2009
ROHM Semiconductor has introduced a new series of CMOS LDO regulators featuring ROHM's proprietary automatic power-saving (APS) function that dynamically switches performance characteristics based on operating conditions. |
|
Fingerprint Authentication Module
September 2009
ROHM Semiconductor started the promotion of the MK67Q5250, an ultra compact stand-alone fingerprint authentication module. |
|
Thinnest High-bright RGB LEDs
July/August 2009
ROHM Semiconductor GmbH has recently announced the development of two types of high-bright RGB LEDs: SMLV56RGB1W1, featuring a height of only 0.6mm, and the standard-type SMLW56RGB1W1. Both units are capable of 1.8cd (white), making them ideal for gaming devices or spotlighting applications.
|
|
BU1511KV2 Drive Recorder IC
July/August 2009
ROHM Semiconductor GmbH has announced the development of the BU1511KV2 designed for drive recorders in both the consumer and commercial markets.
|
|
ROHM’s OpAmp & Comparator Series
July/August 2009
ROHM creates a new Product Catalog for Operational Amplifier and Comparators!
|
|
Resistors/EMI Filters 2009
July/August 2009
ROHM creates a new Product Catalog for Resistors/EMI Filters.
|
|
ROHM Electronic Laboratory
June 2009
ROHM Electronic Laboratory is now up and running.
Easily design circuits and evaluate characteristics using our new interactive web-based simulation tool. Freely vary the external components and input signals and create parts lists, simplifying the selection process. |
|
True Power Efficiency Booster
June 2009
Efficiency ratings for power supplies at full load do not adequately reflect the unit’s power consumption under actual operating conditions.
|
|
Fast Recovery/Rectifier Diodes
June 2009
ROHM creates a new Product Catalog for Fast Recovery Diodes/ Rectifier Diodes 2009! |
|
Notebook PCs
June 2009
ROHM creates a Notebook PC Application Guide 2009! |
|
Class D Speaker Amplifier
May 2009
ROHM has announced the development of two Class D speaker amplifiers for LCD and panel TVs, mini-component systems, powered speakers, and gaming devices. The BM5446EFV (with on-board DSP) and BD5446EFV (without DSP) feature 20W + 20W output and digital input compatibility, preventing audio deterioration caused by D/A converters normally utilized in analog systems. |
|
Transistor Product Catalog 2009
May 2009
ROHM creates a new Product Catalog for Bipolar and Digital Transistors! |
|
MOSFET Product Catalog 2009
May 2009
ROHM creates a new MOSFETs Product Catalog! |
|
Ambient Light Sensor
April 2009
ROHM ambient light sensor (ALS) ICs are designed to control the brightness of LED-backlighted LCD displays based on ambient light availability and brightness for optimum display visibility and energy efficiency. |
|
Automotive Appl. Guide 1st 2009
April 2009
ROHM creates a new Automotive Application Guide 1st 2009 |
|
BD2802GU, BD2812GU LED Driver ICs
April 2009
ROHM Semiconductor GmbH has announced the development of an LED driver IC series optimized for portable devices of all types, including mobile phones and car audio equipment. Features include built-in display pattern data and automatic illumination control that lightens CPU load. Two models are offered: the BD2802GU and BD2812GU. |
|
BDExxx0G Temp. Sensor Series
March 2009
ROHM Semiconductor presents its new series of thermostat and analog temperature sensor families integrating a temperature detection element, constant current circuit, comparator, and high-accuracy reference voltage source in a single chip. |
|
BU1521GVW Upscaler IC
March 2009
ROHM Semiconductor has announced the development of an upscaler IC for portable AV equipment. The BU1521GVW upconverts SDTV (4:3) image signals to HDTV (1080p max. 16:9) format. |
|
Embedded-ideas Vol.4
March 2009
ROHM Semiconductor presents the next brochure "Embedded-ideas Vol.4" 2009.01! |
|
CAS Card Interface IC BD89xx Series
February 2009
ROHM card interfaces ICs were designed to provide signal level adjustment between ISO7816-3-compatible CAS (i.e. B-CAS) cards and smart cards and card controllers as well as act as a card power supply. |
|
BD91xx Series step-down regulator
February 2009
The BD91x Series step-down switching regulators combine ROHM’s propriety SLLM™ (Simple Light Load Mode) technology with current-mode PWM control to provide exceptional regulation and high efficiency at both low- and high-current load conditions. |
|
BD62xx H-bridge Driver Series
February 2009
ROHM H-bridge drivers offer a simple solution for pulse-width modulation (PWM) motor speed control using either the built-in PWM generator to convert analog inputs or TTL compatible logic-level inputs from an MCU. |
|
Hall Sensor ICs
February 2009
The demands for extended battery operation, greater reliability and increased features are driving the designs of mobile phones, notebook computers, video cameras, navigation systems and game controllers to use smaller, higher performance components. |
|
Automotive and Industrial LED Driver
January 2009
ROHM Semiconductor has broadened its line-up for Automotive and Industrial LED drivers. Latest member is the BD8113EFV-E2, a white LED driver IC designed to provide constant current drive for white LED backlights in medium- to large-format automotive TFT-LCD displays. |
|
New ECOMOS 1.2V drive Series
January 2009
ROHM's ultra-low 1.2V new series of ECOMOS products were developed to meet the trend of decreasing power supply voltage in current and next-generation products. |
|
BU21050/51FS Touch Sensor
January 2009
ROHM has developed the two Capacitive Touch Sensor ICs, which allow the implementation in 5V systems as direct replacements of mechanical switches! |
|
Product News : 2008
Explore our 2008 Archive for more product news! |
|
|
|
|
|