User login

Enter your username and password here in order to log in on the website:

user login search
USB Host Audio Decoder ICs for USB/SD Audio Players

BU9457KV and BU9458KV

BU9457KV BU9458KV

ROHM has recently announced the development of USB host audio decoder ICs compatible a variety of audio compression formats (BU9457KV: MP3, BU9458KV: MP3, WMA, AAC) and featuring high ESD resistance, making them suitable for car audio applications requiring excellent surge characteristics as well as home and portable audio sets.

 

USB and SD memory audio players are progressively supplanting CDs as the preferred choice to store and play back audio files due to their ease of use, high-speed writing capability, and superior compactness, which allows for greater portability. Demand is only expected to increase in the foreseeable future. To meet this need ROHM offers a lineup of compact, monolithic USB host audio ICs that support a variety of file formats. However, until now there were no decoder ICs that integrate protection circuits designed to prevent malfunction due to noise from the effects of wiring and nearby devices. Previously, external countermeasures, such as terminal protection ICs and surge protection diodes and resistors, have been necessary, especially in applications exposed to harsh operating environments (i.e. car audio). The BU9457KV and BU9458KV fulfill these requirements by integrating an improved communication error recovery circuit in the USB interface block and provide high ESD resistance (6kV at USB terminal/15kV air/8kV contact discharge) – meeting the requirements of the Electrostatic Discharge Immunity Test IEC 61000-4-2 Level 4 Standard. As a result, terminal protection ICs are no longer required, contributing to simpler designs and greater compactness.

 

 

BU9457KV BU9458KV VQFP64 package

In addition, incorporating interface hardware such as USB host and SD memory controllers, along with a D/A converter, sampling rate converter, compressed audio file decoder, file system, and system controller in a compact VQFP64 package (12mm×12mm) makes it possible to play back music from USB memory and SD memory cards using a single chip. This facilitates compact application designs and allows simple command control (i.e. play, stop, fast forward, rewind) without the need for a microcontroller, enabling configuration of a USB host audio system by simply adding the chip to existing sets.
The combination of additional functionality and protective countermeasures makes the BU9457KV and BU9458KV ideal for a wide variety of sets, including devices that did not previously support audio output, such as massage chairs and alarm clocks, as well as applications requiring high reliability (e.g. car audio).

 

Key Features of BU9457KV and BU9458KV:
1. Built-in interface hardware, decoder, file system and system controller
    allow music playback from USB flash
    memory or SD memory cards
2. 6kV USB terminal ESD resistance
3. Superior surge resistance: 15kV (air discharge),8kV (contact discharge).
4. Compact VQFP64 package (chip size: 12mm×12mm).
5. The BU9457KV and BU9458KV are both pin- and control-software-
    compatible, simplifying upgrade

 

Download BU9457KV BU9458KV Product News

Download BU9457KV BU9458KV Information

Download Specification BU9457KV

Download Specification BU9458KV

Print this boxRecommend this contentDirect Contact