User login

Enter your username and password here in order to log in on the website:

user login search
Ultra-compact Multi Diode Package PIN Diodes

RN142ZS8A - RN142ZS12A

With the miniaturization of portable devices comes the need for increasingly smaller, thinner components. In response to this ROHM has integrated multiple diodes into a single package utilizing advanced device processes and ultra-precise manufacturing technologies. The HMD8 series features 8 pins and 4 elements, while the HMD12 incorporates 6 elements in a 12-pin package. Both the internal configuration, including the diode type, and external pin layout are customizable, making them ideal for compact applications of all types.

Ultra-compact Multi Diode Package PIN Diodes

download Product News

Print this boxRecommend this contentDirect Contact