User login

Enter your username and password here in order to log in on the website:

user login search
Stepping Motor Driver Series

Stepping Motor Driver Selection Catalog 2010

Stepping Motor Driver Selectrion Catalog 2010

High reliability, low power consumption, compact, low profile package

ROHM Semiconductor offers a variety of stepping motor drivers from standard to high performance types in a wide range of currents and voltages, ensuring compatibility with applications of all types.

 

Lineup
ROHM stepping motor drivers integrate a PWM constant current driver that utilizes low ON resistance DMOS processes. Features include multiple protection circuits and support for both CLK IN and PARALLEL IN interfaces. Low vibration and noise in HB and PM motors are ensured through the use of current control functions (i.e. current decay mode switching function). In addition, ROHM’s unique techniques such as single power supply required, charge pump less and G.S.P. function make it easy to design yet.

 

Download Stepping Motor Driver Selection Catalog 2010

Print this boxRecommend this contentDirect Contact