- High Heat Resistance
- High Efficiency
- High Power
- High Reliability
High 105lm/W efficiency LEDs optimized for lighting applications
ROHM Semiconductor 1W Class white LEDs provide a luminous intensity of 120lm at 350mA. A high thermal resistance ceramic substrate is utilized to ensure stable operation, even at ambient temperatures up to 130°C . The high power capability (105 lm/W), combined with superior thermal resistance characteristics, make them ideal for lighting devices of all types. Also available as 0,5W version.