User login

Enter your username and password here in order to log in on the website:

user login search
SML-L1 SML-J1

SML-L1 Series and SML-J1 Series

SML-L1 and SML-J1 LEDs

The Industry’s Smallest Side View (SML-L1 Series) and Lowest-profile Top-view LEDs (SML-J1 Series)

ROHM has announced the development of the SML-L1 and SML-J1 series of side-view and top-view (respectively) high-output surface-mount LEDs designed to provide autofocus flash functionality and auxiliary lighting in low light conditions for increasingly compact digital still and video cameras. Both SML-L1 and SML-J1 fill the need for surface mount side-view LEDs that can be automatically reflowed to replace lamp LEDs that require manual bending of the leads for applications where the optical axis is aligned laterally to the circuit board.
The industry's smallest profile (4.5mm: SML-J1) has been achieved through precision processing technology. Additional features include a novel high intensity element enabling ultra-high brightness (28cd at 20mA) and optimized lens and frame shape for extremely narrow directivity (8º), limiting optical axis shifting to only ±3º. The new LEDs are available in a variety of colors, including orange, red, yellow, yellow-green, green, and infrared (for nighttime illumination).

 


 Key features of SML-L1 and SML-J1


1. Industry's first side-view package (SML-L1: 3.6 mm×4.9 mm×3.3 [h] mm)
2. Low-profile package (SML-J1: 4.0 mm×3.4 mm×4.5 [h] mm)
3. Ultra-narrow directivity angle: 8º
4. High precision: ±3º optical axis shift
5. High brightness: 28cd at 20mA

Print this boxRecommend this contentDirect Contact