User login

Enter your username and password here in order to log in on the website:

user login search
Secondary LDO Regulators

Compact Secondary LDO Regulator with variable output voltage

Secondary LDO Regulators

ROHM Semiconductor's variable output secondary LDO regulators are designed to provide localized power to a variety of controllers and devices, including CPUs and DSPs. Different models are offered in different maximum input voltages (10V/15V) and output currents (300mA/500mA/1.0A/1.5A). Future planning is to offer also devices with a maximum input voltage of 7V.
In addition, a backside metal fin is attached that allows the dissipation of heat through the board, resulting in high package power in a compact form factor. The HTSOP-J8 package is equivalent in size to the standard SO8 package. Additional features include a built-in MOS-FET, soft start function, high-speed load response, and compatibility with ceramic capacitors even with low ESR and small values.

Find more details here!

 

Print this boxRecommend this contentDirect Contact