User login

Enter your username and password here in order to log in on the website:

user login search
Power Schottky Diodes

Power Schottky and Power Fast Recovery

ROHM offers a wide range of high-performance power Schottky barrier and fast recovery diodes for automotive, industrial and consumer applications and secondary current rectification on any switching power supply. The Fast Recovery Diodes offer ultra-high speed switching and 50% less switching loss compared to earlier units. All ROHM power diodes offer low or ultra-low VF. These are HIGH performance HIGH power diodes.

• Voltages from 30V to 300V
• Currents from 3A to 30A
• High surge resistance
• Low VF
• Low IR (RSX Series)
• CPD (D pack) and TO220FN
• 5A and 10A CPD
• 6A to 30A TO220FN
 

power Schottky barrier and fast recovery diodes | click picture to enlarge!

 

• Ultra High Speed switching / trr
• Ultra-low VF
• 300V type for PDPs available
• 50% less switching loss
• CPD (D pack) and TO220FN
• 3A and 6A in CPD
• 6A to 20A in TO220FN

power Schottky barrier and fast recovery diodes | click picture to enlarge!
Print this boxRecommend this contentDirect Contact